Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual-port allows simultaneous access of the same memory location
  • Pipelined output mode
  • Counter Enable and repeat features
  • Dual Chip Enables allow for depth expansion without additional logic
  • Full synchronous operation on both ports
  • Separate byte controls for multiplexed bus and bus-matching compatibility
  • LVTTL- compatible, single 3.3V (±150mV) power supply for core
  • LVTTL compatible, selectable 3.3V (±150mV) or 2.5V (±100mV) power supply for I/Os and control signals on each port
  • Available in 256-pin BGA, 208-pin fpBGA, and 128-pin TQFP packages
  • Industrial temperature range (-40 °C to +85 °C) is available

Description

The 70V3389 is a high-speed 64K x 18-bit synchronous dual-port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power-down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. The 70V3389 can support an operating voltage of either 3.3V or 2.5V on one or both ports, controllable by the OPT pins. The power supply for the core of the device (VDD) is at 3.3V.

Parameters

AttributesValue
Core Voltage (V)3.3
Bus Width (bits)18
Density (Kb)1152
Pkg. CodeBCG256
InterfaceSync
I/O Type3.3 V LVTTL, 2.5 V LVTTL
I/O Frequency (MHz)133 - 133
Temp. Range (°C)0 to 70°C
ArchitectureDual-Port
Organization64K x 18
FunctionCounters, Dual Clocks
Output TypePipelined

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA17.0 x 17.0 x 1.42561
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
70V3389S4BCGActiveAvailableOut of StockCABGA1ku | $68.35256#CYesTray3PHILIPPINESTAIWAN, USA
70V3389S4BCObsoleteN/AOut of StockCABGA256#CNoTray4
70V3389S4BC8ObsoleteN/AOut of StockCABGA256#CNoReel4
70V3389S4BFObsoleteN/AOut of StockCABGA208#CNoTray3
70V3389S4BF8ObsoleteN/AOut of StockCABGA208#CNoReel3
70V3389S4PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V3389S4PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V3389S5BCObsoleteN/AOut of StockCABGA256#CNoTray4
70V3389S5BC8ObsoleteN/AOut of StockCABGA256#CNoReel4
70V3389S5BCIObsoleteN/AOut of StockCABGA256#INoTray4
70V3389S5BCI8ObsoleteN/AOut of StockCABGA256#INoReel4
70V3389S5BFObsoleteN/AOut of StockCABGA208#CNoTray3
70V3389S5BF8ObsoleteN/AOut of StockCABGA208#CNoReel3
70V3389S5BFIObsoleteN/AOut of StockCABGA208#INoTray3
70V3389S5BFI8ObsoleteN/AOut of StockCABGA208#INoReel3
70V3389S5PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V3389S5PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3
70V3389S5PRFIObsoleteN/AOut of StockTQFP128#INoTray3
70V3389S5PRFI8ObsoleteN/AOut of StockTQFP128#INoReel3
70V3389S6BCObsoleteN/AOut of StockCABGA256#CNoTray4
70V3389S6BC8ObsoleteN/AOut of StockCABGA256#CNoReel4
70V3389S6BFObsoleteN/AOut of StockCABGA208#CNoTray3
70V3389S6BF8ObsoleteN/AOut of StockCABGA208#CNoReel3
70V3389S6PRFObsoleteN/AOut of StockTQFP128#CNoTray3
70V3389S6PRF8ObsoleteN/AOut of StockTQFP128#CNoReel3