Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
70V18 - 64K x 9 3.3V Dual-Port RAM
  • Notes:This part is not a pin for pin replacement, consult the data sheet for details

Description

This product is obsolete.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70V15L15BFObsoleteN/AOut of StockCABGA100#CNoTray
70V15L15BFIObsoleteN/AOut of StockCABGA100#INoTray
70V15L15PFObsoleteN/AOut of StockTQFP80#CNoTray
70V15L15PF8ObsoleteN/AOut of StockTQFP80#CNoReel
70V15L17BFObsoleteN/AOut of StockCABGA100#CNoTray
70V15L17BFIObsoleteN/AOut of StockCABGA100#INoTray
70V15L17PFObsoleteN/AOut of StockTQFP80#CNoTray
70V15L17PF8ObsoleteN/AOut of StockTQFP80#CNoReel
70V15L20BFObsoleteN/AOut of StockCABGA100#CNoTray
70V15L20BFIObsoleteN/AOut of StockCABGA100#INoTray
70V15L20PFObsoleteN/AOut of StockTQFP80#CNoTray
70V15L20PF8ObsoleteN/AOut of StockTQFP80#CNoReel
70V15L25BFObsoleteN/AOut of StockCABGA100#CNoTray
70V15L25BFIObsoleteN/AOut of StockCABGA100#INoTray
70V15L25PFObsoleteN/AOut of StockTQFP80#CNoTray
70V15L25PF8ObsoleteN/AOut of StockTQFP80#CNoReel
70V15S15BFObsoleteN/AOut of StockCABGA100#CNoTray
70V15S15BFIObsoleteN/AOut of StockCABGA100#INoTray
70V15S15PFObsoleteN/AOut of StockTQFP80#CNoTray
70V15S15PF8ObsoleteN/AOut of StockTQFP80#CNoReel
70V15S17BFObsoleteN/AOut of StockCABGA100#CNoTray
70V15S17BFIObsoleteN/AOut of StockCABGA100#INoTray
70V15S17PFObsoleteN/AOut of StockTQFP80#CNoTray
70V15S17PF8ObsoleteN/AOut of StockTQFP80#CNoReel
70V15S20BFObsoleteN/AOut of StockCABGA100#CNoTray
70V15S20BFIObsoleteN/AOut of StockCABGA100#INoTray
70V15S20PFObsoleteN/AOut of StockTQFP80#CNoTray
70V15S20PF8ObsoleteN/AOut of StockTQFP80#CNoReel
70V15S25BFObsoleteN/AOut of StockCABGA100#CNoTray
70V15S25BFIObsoleteN/AOut of StockCABGA100#INoTray
70V15S25PFObsoleteN/AOut of StockTQFP80#CNoTray
70V15S25PF8ObsoleteN/AOut of StockTQFP80#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?