Skip to main content
Renesas Electronics Corporation

Features

  • Dual-port allows simultaneous access of the same memory location
  • RapidWrite mode simplifies high-speed consecutive write cycles
  • Dual Chip Enables allow for depth expansion without external logic
  • Easily expands data bus width to 72 bits or more using the Master/Slave select when cascading more than one device
  • Busy and Interrupt flags
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • Separate byte controls for multiplexed bus and bus-matching compatibility
  • Sleep mode inputs on both ports
  • Includes JTAG functionality
  • Single 2.5V (±100mV) power supply for core
  • LVTTL-compatible, selectable 3.3V (±150mV) or 2.5V (±100mV) power supply for I/Os and control signals on each port
  • Available in 256-ball BGA, 208-pin PQFP, and 208-ball fpBGA packages
  • Industrial temperature range (–40°C to +85°C) is available

Description

The 70T659 is a high-speed 128K x 36 asynchronous dual-port static RAM designed to be used as a stand-alone dual-port RAM or as a combination Master/Slave dual-port RAM for 72-bit or more word systems, which would result in full-speed, error-free operation without the need for additional discrete logic. An automatic power-down feature controlled by the Chip Enables (either CE0 or CE1) permits the on-chip circuitry of each port to enter a very low standby power mode.

Parameters

AttributesValue
Core Voltage (V)2.5
Bus Width (bits)36
Density (Kb)4608
Pkg. CodeBF208
InterfaceAsync
I/O Type2.5 V LVTTL, 3.3 V LVTTL
Access Time (ns)12
Temp. Range (°C)-40 to 85°C
ArchitectureDual-Port
Organization128K x 36
FunctionBusy, Interrupt, JTAG, Master, Semaphore, Slave, Sleep Mode

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA15.0 x 15.0 x 1.42080.8
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Carrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
70T659S12BFIActiveAvailableOut of StockCABGA1ku | $146.06Tray4PHILIPPINESTAIWAN, USA
70T659S10BCObsoleteN/AOut of StockCABGATray3
70T659S10BC8ObsoleteN/AOut of StockCABGAReel3
70T659S10BCIObsoleteN/AOut of StockCABGATray3
70T659S10BCI8ObsoleteN/AOut of StockCABGAReel3
70T659S10BFObsoleteN/AOut of StockCABGATray4
70T659S10BF8ObsoleteN/AOut of StockCABGAReel4
70T659S10BFIObsoleteN/AOut of StockCABGATray4
70T659S10BFI8ObsoleteN/AOut of StockCABGAReel4
70T659S10DRObsoleteN/AOut of StockPQFPTray3
70T659S12BCObsoleteN/AOut of StockCABGATray3
70T659S12BC8ObsoleteN/AOut of StockCABGAReel3
70T659S12BCIObsoleteN/AOut of StockCABGATray3
70T659S12BCI8ObsoleteN/AOut of StockCABGAReel3
70T659S12BFObsoleteN/AOut of StockCABGATray4
70T659S12BF8ObsoleteN/AOut of StockCABGAReel4
70T659S12BFI8ObsoleteN/AOut of StockCABGAReel4
70T659S12DRObsoleteN/AOut of StockPQFPTray3
70T659S12DRIObsoleteN/AOut of StockPQFPTray3
70T659S15BCObsoleteN/AOut of StockCABGATray3
70T659S15BC8ObsoleteN/AOut of StockCABGAReel3
70T659S15BFObsoleteN/AOut of StockCABGATray4
70T659S15BF8ObsoleteN/AOut of StockCABGAReel4
70T659S15DRObsoleteN/AOut of StockPQFPTray3
70T659S8BCObsoleteN/AOut of StockCABGATray3
70T659S8BC8ObsoleteN/AOut of StockCABGAReel3
70T659S8BFObsoleteN/AOut of StockCABGATray4
70T659S8BF8ObsoleteN/AOut of StockCABGAReel4
70T659S8BFGObsoleteN/AOut of StockCABGATray3
70T659S8BFG8ObsoleteN/AOut of StockCABGAReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?