Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Dual-Port allows simultaneous access of the same memory location
  • RapidWrite Mode simplifies high-speed consecutive write cycles
  • Dual chip enables allow for depth expansion without external logic
  • Easily expands data bus width to 72 bits or more using the Master/Slave select when cascading more than one device
  • Busy and Interrupt Flags
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • Separate byte controls for multiplexed bus and bus matching compatibility
  • Sleep Mode Inputs on both ports
  • Includes JTAG functionality
  • Single 2.5V (±100mV) power supply for core
  • LVTTL-compatible, selectable 3.3V (±150mV)/2.5V (±100mV) power supply for I/Os and control signals on each port
  • Available in a 256-ball BGA, 208-pin PQFP and 208-ball fpBGA.
  • Industrial temperature range (–40C to +85C) is available

Description

The 70T651 is a high-speed 256K x 36 Asynchronous Dual-Port Static RAM designed to be used as a stand-alone Dual-Port RAM or as a combination MASTER/ SLAVE Dual-Port RAM for 72-bit-or-more word system which would result in full-speed, error-free operation without the need for additional discrete logic. An automatic power down feature controlled by the chip enables (either CE0 or CE1) permit the on-chip circuitry of each port to enter a very low standby power mode.

Parameters

AttributesValue
Core Voltage (V)2.5
Bus Width (bits)36
Density (Kb)9216
Pkg. CodeBC256, BF208
InterfaceAsync
I/O Type2.5 V LVTTL, 3.3 V LVTTL
Access Time (ns)10, 12
Temp. Range (°C)-40 to 85°C
ArchitectureDual-Port
Organization256K x 36
FunctionBusy, Interrupt, JTAG, Master, Semaphore, Slave, Sleep Mode

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
CABGA15.0 x 15.0 x 1.42080.8
CABGA17.0 x 17.0 x 1.42561
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
70T651S10BCIActiveN/AOut of StockCABGA1ku | $173.4256#INoTray3PHILIPPINESTAIWAN, USA
70T651S12BFIActiveN/AOut of StockCABGA1ku | $165.14208#INoTray4PHILIPPINESTAIWAN, USA
70T651S10BCObsoleteN/AOut of StockCABGA256#CNoTray3
70T651S10BC8ObsoleteN/AOut of StockCABGA256#CNoReel3
70T651S10BCI8ObsoleteN/AOut of StockCABGA256#INoReel3
70T651S10BFObsoleteN/AOut of StockCABGA208#CNoTray4
70T651S10BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70T651S10BFGObsoleteN/AOut of StockCABGA208#CYesTray3
70T651S10BFG8ObsoleteN/AOut of StockCABGA208#CYesReel3
70T651S10BFGIObsoleteN/AOut of StockCABGA208#IYesTray3
70T651S10BFGI8ObsoleteN/AOut of StockCABGA208#IYesReel3
70T651S10BFIObsoleteN/AOut of StockCABGA208#INoTray4
70T651S10BFI8ObsoleteN/AOut of StockCABGA208#INoReel4
70T651S10DRObsoleteN/AOut of StockPQFP208#CNoTray3
70T651S12BCObsoleteN/AOut of StockCABGA256#CNoTray3
70T651S12BC8ObsoleteN/AOut of StockCABGA256#CNoReel3
70T651S12BCIObsoleteN/AOut of StockCABGA256#INoTray3
70T651S12BCI8ObsoleteN/AOut of StockCABGA256#INoReel3
70T651S12BFObsoleteN/AOut of StockCABGA208#CNoTray4
70T651S12BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70T651S12BFGIObsoleteN/AOut of StockCABGA208#IYesTray3
70T651S12BFGI8ObsoleteN/AOut of StockCABGA208#IYesReel3
70T651S12BFI8ObsoleteN/AOut of StockCABGA208#INoReel4
70T651S12DRObsoleteN/AOut of StockPQFP208#CNoTray3
70T651S12DRIObsoleteN/AOut of StockPQFP208#INoTray3
70T651S15BCObsoleteN/AOut of StockCABGA256#CNoTray3
70T651S15BC8ObsoleteN/AOut of StockCABGA256#CNoReel3
70T651S15BFObsoleteN/AOut of StockCABGA208#CNoTray4
70T651S15BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70T651S15DRObsoleteN/AOut of StockPQFP208#CNoTray3
70T651S8BCObsoleteN/AOut of StockCABGA256#CNoTray3
70T651S8BC8ObsoleteN/AOut of StockCABGA256#CNoReel3
70T651S8BFObsoleteN/AOut of StockCABGA208#CNoTray4
70T651S8BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70T651S8BFGObsoleteN/AOut of StockCABGA208#CYesTray3
70T651S8BFG8ObsoleteN/AOut of StockCABGA208#CYesReel3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?