Skip to main content
Renesas Electronics Corporation

Features

  • Dual-Port allows simultaneous access of the same memory location
  • Selectable Pipelined or Flow-Through output mode
  • Counter enable and repeat features
  • Dual chip enables allow for depth expansion without additional logic
  • Interrupt and Collision Detection Flags
  • Full synchronous operation on both ports
  • Separate byte controls for multiplexed bus and bus matching compatibility
  • Dual Cycle Deselect (DCD) for Pipelined Output Mode
  • 2.5V (±100mV) power supply for core
  • LVTTL compatible, selectable 3.3V (±150mV) or 2.5V (±100mV) power supply for I/Os and control signals on each port
  • Available in a 324-pin BGA package
  • Includes JTAG Functionality
  • Industrial temperature range (-40C to +85C) is available

Description

The 70T3799M is a high-speed 128K x 72 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. The 70T3799M can support an operating voltage of either 3.3V or 2.5V on one or both ports, controllable by the OPT pins. The power supply for the core of the device (VDD) is at 2.5V.

Parameters

AttributesValue
Core Voltage (V)2.5
Bus Width (bits)72
Density (Kb)9216
Pkg. CodeBBG324
InterfaceSync
I/O Type2.5 V LVTTL, 3.3 V LVTTL
I/O Frequency (MHz)133 - 133
Temp. Range (°C)0 to 70°C
ArchitectureDual-Port
Organization128K x 72
FunctionCollision Detect, Interrupt, Sleep Mode
Output TypeFlowthrough, Pipelined

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PBGA19.0 x 19.0 x 1.763241

Applied Filters: