Skip to main content
Renesas Electronics Corporation

Features

  • Dual-Port allows simultaneous access of the same memory location
  • Selectable Pipelined or Flow-Through output mode
  • Counter enable and repeat features
  • Dual chip enables allow for depth expansion without additional logic
  • Full synchronous operation on both ports
  • Interrupt and Collision Detection Flags
  • Separate byte controls for multiplexed bus and bus matching compatibility
  • Dual Cycle Deselect (DCD) for Pipelined Output Mode
  • 2.5V (±100mV) power supply for core
  • LVTTL compatible, selectable 3.3V (±150mV) or 2.5V (±100mV) power supply for I/Os and control signals on each port
  • Available in a 256-pin BGA, 208-pin PQFP and 208-pin fpBGA packages
  • Includes JTAG functionality on BGA package versions only
  • Industrial temperature range (-40C to +85C) is available

Description

The 70T3599 is a high-speed 128K x 36 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional or bidirectional data flow in bursts. An automatic power down feature, controlled by CE0 and CE1, permits the on-chip circuitry of each port to enter a very low standby power mode. The 70T3599 can support an operating voltage of either 3.3V or 2.5V on one or both ports, controllable by the OPT pins. The power supply for the core of the device (VDD) is at 2.5V.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
70T3599S133BCObsoleteN/AOut of StockCABGA256#CNoTray3
70T3599S133BC8ObsoleteN/AOut of StockCABGA256#CNoReel3
70T3599S133BCIObsoleteN/AOut of StockCABGA256#INoTray3
70T3599S133BCI8ObsoleteN/AOut of StockCABGA256#INoReel3
70T3599S133BFObsoleteN/AOut of StockCABGA208#CNoTray4
70T3599S133BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70T3599S133BFGIObsoleteN/AOut of StockCABGA208#IYesTray3
70T3599S133BFGI8ObsoleteN/AOut of StockCABGA208#IYesReel3
70T3599S133BFIObsoleteN/AOut of StockCABGA208#INoTray4
70T3599S133BFI8ObsoleteN/AOut of StockCABGA208#INoReel4
70T3599S133DRObsoleteN/AOut of StockPQFP208#CNoTray3
70T3599S133DRIObsoleteN/AOut of StockPQFP208#INoTray3
70T3599S166BCObsoleteN/AOut of StockCABGA256#CNoTray3
70T3599S166BC8ObsoleteN/AOut of StockCABGA256#CNoReel3
70T3599S166BFObsoleteN/AOut of StockCABGA208#CNoTray4
70T3599S166BF8ObsoleteN/AOut of StockCABGA208#CNoReel4
70T3599S166BFGObsoleteN/AOut of StockCABGA208#CYesTray3
70T3599S166BFG8ObsoleteN/AOut of StockCABGA208#CYesReel3
70T3599S166DRObsoleteN/AOut of StockPQFP208#CNoTray3
70T3599S200BCObsoleteN/AOut of StockCABGA256#CNoTray3
70T3599S200BC8ObsoleteN/AOut of StockCABGA256#CNoReel3
70T3599S200BCGObsoleteN/AOut of StockCABGA256#CYesTray3
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?