Skip to main content
Renesas Electronics Corporation
4K X 18 ASYNC DP SRAM

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BF100
Lead Count (#):100
Pkg. Dimensions (mm):10.0 x 10.0 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)100
Pb (Lead) FreeNo
Carrier TypeTray
Length (mm)10
MOQ120
Moisture Sensitivity Level (MSL)3
Package Area (mm²)100
Pb Free Categorye0
Pitch (mm)0.8
Pkg. Dimensions (mm)10.0 x 10.0 x 1.4
Qty. per Carrier (#)240
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)10

Description

This product is obsolete.