Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Alternative(s) Available
70V06 - 16K x 8 3.3V Dual-Port RAM
  • Notes:difference in core voltage

Description

 

 

 

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70T06L15BFObsoleteN/AOut of StockCABGA100#CNoTray
70T06L15BFIObsoleteN/AOut of StockCABGA100#INoTray
70T06L15PFObsoleteN/AOut of StockTQFP64#CNoTray
70T06L15PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T06L15PFIObsoleteN/AOut of StockTQFP64#INoTray
70T06L15PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T06L17BFObsoleteN/AOut of StockCABGA100#CNoTray
70T06L17BFIObsoleteN/AOut of StockCABGA100#INoTray
70T06L17PFObsoleteN/AOut of StockTQFP64#CNoTray
70T06L17PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T06L17PFIObsoleteN/AOut of StockTQFP64#INoTray
70T06L17PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T06L20BFObsoleteN/AOut of StockCABGA100#CNoTray
70T06L20BFIObsoleteN/AOut of StockCABGA100#INoTray
70T06L20PFObsoleteN/AOut of StockTQFP64#CNoTray
70T06L20PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T06L20PFIObsoleteN/AOut of StockTQFP64#INoTray
70T06L20PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T06L25BFObsoleteN/AOut of StockCABGA100#CNoTray
70T06L25BFIObsoleteN/AOut of StockCABGA100#INoTray
70T06L25PFObsoleteN/AOut of StockTQFP64#CNoTray
70T06L25PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T06L25PFIObsoleteN/AOut of StockTQFP64#INoTray
70T06L25PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T06S15BFObsoleteN/AOut of StockCABGA100#CNoTray
70T06S15BFIObsoleteN/AOut of StockCABGA100#INoTray
70T06S15PFObsoleteN/AOut of StockTQFP64#CNoTray
70T06S15PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T06S15PFIObsoleteN/AOut of StockTQFP64#INoTray
70T06S15PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T06S17BFObsoleteN/AOut of StockCABGA100#CNoTray
70T06S17BFIObsoleteN/AOut of StockCABGA100#INoTray
70T06S17PFObsoleteN/AOut of StockTQFP64#CNoTray
70T06S17PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T06S17PFIObsoleteN/AOut of StockTQFP64#INoTray
70T06S17PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T06S20BFObsoleteN/AOut of StockCABGA100#CNoTray
70T06S20BFIObsoleteN/AOut of StockCABGA100#INoTray
70T06S20PFObsoleteN/AOut of StockTQFP64#CNoTray
70T06S20PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T06S20PFIObsoleteN/AOut of StockTQFP64#INoTray
70T06S20PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T06S25PFObsoleteN/AOut of StockTQFP64#CNoTray
70T06S25PF8ObsoleteN/AOut of StockTQFP64#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?