Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
70V05 - 8K x 8 3.3v Dual-Port RAM
  • Notes:difference in core voltage

Description

 

 

 

 

 

 

 

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70T05L15BFObsoleteN/AOut of StockCABGA100#CNoTray
70T05L15BFIObsoleteN/AOut of StockCABGA100#INoTray
70T05L15PFObsoleteN/AOut of StockTQFP64#CNoTray
70T05L15PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T05L15PFIObsoleteN/AOut of StockTQFP64#INoTray
70T05L15PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T05L17BFObsoleteN/AOut of StockCABGA100#CNoTray
70T05L17BFIObsoleteN/AOut of StockCABGA100#INoTray
70T05L17PFObsoleteN/AOut of StockTQFP64#CNoTray
70T05L17PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T05L17PFIObsoleteN/AOut of StockTQFP64#INoTray
70T05L17PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T05L20BFObsoleteN/AOut of StockCABGA100#CNoTray
70T05L20BFIObsoleteN/AOut of StockCABGA100#INoTray
70T05L20PFObsoleteN/AOut of StockTQFP64#CNoTray
70T05L20PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T05L20PFIObsoleteN/AOut of StockTQFP64#INoTray
70T05L20PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T05L25BFObsoleteN/AOut of StockCABGA100#CNoTray
70T05L25BFIObsoleteN/AOut of StockCABGA100#INoTray
70T05L25PFObsoleteN/AOut of StockTQFP64#CNoTray
70T05L25PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T05L25PFIObsoleteN/AOut of StockTQFP64#INoTray
70T05L25PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T05S15BFObsoleteN/AOut of StockCABGA100#CNoTray
70T05S15BFIObsoleteN/AOut of StockCABGA100#INoTray
70T05S15PFObsoleteN/AOut of StockTQFP64#CNoTray
70T05S15PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T05S15PFIObsoleteN/AOut of StockTQFP64#INoTray
70T05S15PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T05S17BFObsoleteN/AOut of StockCABGA100#CNoTray
70T05S17BFIObsoleteN/AOut of StockCABGA100#INoTray
70T05S17PFObsoleteN/AOut of StockTQFP64#CNoTray
70T05S17PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T05S17PFIObsoleteN/AOut of StockTQFP64#INoTray
70T05S17PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T05S20BFObsoleteN/AOut of StockCABGA100#CNoTray
70T05S20BFIObsoleteN/AOut of StockCABGA100#INoTray
70T05S20PFObsoleteN/AOut of StockTQFP64#CNoTray
70T05S20PF8ObsoleteN/AOut of StockTQFP64#CNoReel
70T05S20PFIObsoleteN/AOut of StockTQFP64#INoTray
70T05S20PFI8ObsoleteN/AOut of StockTQFP64#INoReel
70T05S25PFObsoleteN/AOut of StockTQFP64#CNoTray
70T05S25PF8ObsoleteN/AOut of StockTQFP64#CNoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?