Skip to main content
32K X 16 DP SRAM

Package Information

Lead Count (#) 128
Pkg. Type TQFP
Pkg. Code PK128
Pitch (mm) 0.5
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4

Environmental & Export Classifications

Pb (Lead) Free No
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TQFP
Lead Count (#) 128
Pb (Lead) Free No
Carrier Type Reel
Length (mm) 20.0
MOQ 1000
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 280.0
Pb Free Category e0
Pitch (mm) 0.5
Pkg. Dimensions (mm) 20.0 x 14.0 x 1.4
Qty. per Carrier (#) 0
Qty. per Reel (#) 1000
Reel Size (in) 13
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range -40 to 85°C
Thickness (mm) 1.4
Width (mm) 14.0

Description

This product is obsolete.