Lead Count (#) | 108 |
Pkg. Type | CABGA |
Pkg. Code | BZ108 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 8.0 x 8.0 x 1.24 |
Pb (Lead) Free | No |
ECCN (US) | EAR99 |
HTS (US) | 8542218031 |
Moisture Sensitivity Level (MSL) | 4 |
Pkg. Type | CABGA |
Lead Count (#) | 108 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Length (mm) | 8.0 |
MOQ | 48 |
Moisture Sensitivity Level (MSL) | 4 |
Package Area (mm²) | 64.0 |
Pb Free Category | e0 |
Pitch (mm) | 0.5 |
Pkg. Dimensions (mm) | 8.0 x 8.0 x 1.24 |
Qty. per Carrier (#) | 360 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | -40 to 85°C |
Thickness (mm) | 1.24 |
Width (mm) | 8.0 |
This product is obsolete.