Lead Count (#) | 576 |
Pkg. Type | FCBGA |
Pkg. Code | RM576 |
Pitch (mm) | 1 |
Pkg. Dimensions (mm) | 25.0 x 25.0 x 2.6 |
Pb (Lead) Free | No |
ECCN (US) | 3A991 |
HTS (US) | 8542218039 |
Moisture Sensitivity Level (MSL) | 4 |
Pkg. Type | FCBGA |
Lead Count (#) | 576 |
Pb (Lead) Free | No |
Carrier Type | Tray |
Length (mm) | 25.0 |
MOQ | 1 |
Moisture Sensitivity Level (MSL) | 4 |
Package Area (mm²) | 625.0 |
Pb Free Category | e1 SnAgCu |
Pitch (mm) | 1.0 |
Pkg. Dimensions (mm) | 25.0 x 25.0 x 2.6 |
Qty. per Carrier (#) | 44 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | -40 to 85°C |
Thickness (mm) | 2.6 |
Width (mm) | 25.0 |