Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
70V27 - 32K x 16 3.3V Dual-Port RAM
  • Notes:Difference in core voltage

Description

This product is obsolete.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
70P27L12PFObsoleteN/AOut of StockTQFP100#CNoTray
70P27L12PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P27L12PFGObsoleteN/AOut of StockTQFP100#CYesTray
70P27L12PFG8ObsoleteN/AOut of StockTQFP100#CYesReel
70P27L12PFIObsoleteN/AOut of StockTQFP100#INoTray
70P27L12PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P27L15PFObsoleteN/AOut of StockTQFP100#CNoTray
70P27L15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P27L15PFGIObsoleteN/AOut of StockTQFP100#IYesTray
70P27L15PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel
70P27L15PFIObsoleteN/AOut of StockTQFP100#INoTray
70P27L15PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P27L25PFObsoleteN/AOut of StockTQFP100#CNoTray
70P27L25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P27L25PFIObsoleteN/AOut of StockTQFP100#INoTray
70P27L25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P27S12PFObsoleteN/AOut of StockTQFP100#CNoTray
70P27S12PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P27S12PFIObsoleteN/AOut of StockTQFP100#INoTray
70P27S12PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P27S15PFObsoleteN/AOut of StockTQFP100#CNoTray
70P27S15PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P27S15PFIObsoleteN/AOut of StockTQFP100#INoTray
70P27S15PFI8ObsoleteN/AOut of StockTQFP100#INoReel
70P27S25PFObsoleteN/AOut of StockTQFP100#CNoTray
70P27S25PF8ObsoleteN/AOut of StockTQFP100#CNoReel
70P27S25PFIObsoleteN/AOut of StockTQFP100#INoTray
70P27S25PFI8ObsoleteN/AOut of StockTQFP100#INoReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?