Skip to main content
Renesas Electronics Corporation
4K x 9 Sync, Dual-Port RAM, Flow-Through

Package Information

CAD Model:View CAD Model
Pkg. Type:PLCC
Pkg. Code:PL68
Lead Count (#):68
Pkg. Dimensions (mm):24.0 x 24.0 x 3.63
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)68
Pb (Lead) FreeNo
Carrier TypeReel
ArchitectureDual-Port
Bus Width (bits)9
Core Voltage (V)5
Density (Kb)36
FunctionDual Clocks
I/O Frequency (MHz)63 - 63
I/O Type5.0 V TTL
InterfaceSync
Length (mm)24
MOQ250
Moisture Sensitivity Level (MSL)3
Organization4K x 9
Output TypeFlowthrough
Package Area (mm²)576
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)24.0 x 24.0 x 3.63
Pkg. TypePLCC
Qty. per Carrier (#)0
Qty. per Reel (#)250
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Temp. Range (°C)0 to 70°C
Thickness (mm)3.63
Width (mm)24

Description

The 70914 is a high-speed 4K x 9 bit synchronous Dual-Port RAM that has been optimized for applications having unidirectional data flow or bi-directional data flow in bursts. The 70914 utilizes a 9-bit wide data path to allow for parity which is useful in data communication applications where it is necessary to use a parity bit for transmission/ reception error checking. An automatic power down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low standby power mode.