Features
- True FourPort memory cells allow simultaneous access of the same memory locations
- Fully asynchronous operation from each of the four ports
- Battery backup operation—2V data retention
- TTL-compatible
- single 5V (±10%) power supply
- Available in 128-pin TQFP and 108 pin PGA packages
- Industrial temperature range (–40C to +85C) is available
Description
The 7054 is a high-speed 4K x 8 FourPort™ Static RAM to be used where multiple access into a common RAM is required. It is designed for systems where on-chip hardware port arbitration is not needed and has four independent ports with separate control, address, and I/O pins that permit independent, asynchronous access for reads or writes to any location in memory. An automatic power down feature, controlled by CE, permits the on-chip circuitry of each port to enter a very low power standby power mode. Military grade product in compliance with MIL-PRF-38535 QML is available.
| Part Number | Status | Samples | Stock | Package | Lead Count (#) | Temp. Grade | Pb (Lead) Free | Carrier Type |
|---|---|---|---|---|---|---|---|---|
| 7054L20G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7054L20PRF | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Tray |
| 7054L20PRF8 | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Reel |
| 7054L20PRFG | Obsolete | N/A | Out of Stock | TQFP | 128# | C | Yes | Tray |
| 7054L20PRFG8 | Obsolete | N/A | Out of Stock | TQFP | 128# | C | Yes | Reel |
| 7054L25G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7054L25PRF | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Tray |
| 7054L25PRF8 | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Reel |
| 7054L25PRFI | Obsolete | N/A | Out of Stock | TQFP | 128# | I | No | Tray |
| 7054L25PRFI8 | Obsolete | N/A | Out of Stock | TQFP | 128# | I | No | Reel |
| 7054L35G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7054L35PRF | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Tray |
| 7054L35PRF8 | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Reel |
| 7054S20G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7054S20PRF | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Tray |
| 7054S20PRF8 | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Reel |
| 7054S25G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7054S25PRF | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Tray |
| 7054S25PRF8 | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Reel |
| 7054S35G | Obsolete | N/A | Out of Stock | PGA | 108# | C | No | Tray |
| 7054S35PRF | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Tray |
| 7054S35PRF8 | Obsolete | N/A | Out of Stock | TQFP | 128# | C | No | Reel |
Filters
Applied Filters
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Application NotePDF 275 KB 7WDXRDKU4E7E-5-37141 Jun 01, 2006
- Application NotePDF 197 KB 7WDXRDKU4E7E-5-37103 Jun 01, 2006
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 174 KB 7WDXRDKU4E7E-5-37140 May 31, 2006
- Application NotePDF 168 KB 7WDXRDKU4E7E-5-37139 May 31, 2006
- Application NotePDF 156 KB 7WDXRDKU4E7E-5-37101 May 30, 2006
- Application NotePDF 97 KB 7WDXRDKU4E7E-5-37100 May 30, 2006
- Product Change NoticePDF 164 KB 7WDXRDKU4E7E-5-41811 May 11, 2006
- Product Change NoticePDF 290 KB 7WDXRDKU4E7E-5-41712 Jul 19, 2005
- Product Change NoticePDF 80 KB 7WDXRDKU4E7E-5-41813 Dec 14, 2004
- Product Change NoticePDF 44 KB 7WDXRDKU4E7E-5-41710 Oct 15, 2004
- Product Change NoticePDF 38 KB 7WDXRDKU4E7E-5-41702 Mar 04, 2004
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 275 KB 7WDXRDKU4E7E-5-37141 Jun 01, 2006
- Application NotePDF 197 KB 7WDXRDKU4E7E-5-37103 Jun 01, 2006
- Application NotePDF 198 KB 7WDXRDKU4E7E-5-37102 May 31, 2006
- Application NotePDF 174 KB 7WDXRDKU4E7E-5-37140 May 31, 2006
- Application NotePDF 168 KB 7WDXRDKU4E7E-5-37139 May 31, 2006View More
Application Notes & White Papers (7)
- End Of Life NoticePDF 1.29 MB Jan 31, 2023
- End Of Life NoticePDF 645 KB 7WDXRDKU4E7E-5-62027 Sep 14, 2017
- Product Change NoticePDF 24 KB 7WDXRDKU4E7E-5-41812 Nov 14, 2012
- Product Change NoticePDF 164 KB 7WDXRDKU4E7E-5-41811 May 11, 2006
- Product Change NoticePDF 290 KB 7WDXRDKU4E7E-5-41712 Jul 19, 2005View More
Product Notices (PCN, EOL, etc) (13)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Model - SPICE
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Model - SPICE
Simulation Models (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
BUG REPORT multi periodic app_easy_timer callback bug
I have 3 Timer declared by app_easy_time.one is periodic by one second , the second one is called in some occasion, the last one is call evey 30 second at random time. With this three timer,the second timer callback is called not correctly ocassionly .I believe it ...
Sep 28, 2015 -
Uart Flow Control
hi I am working on DSPS code example and I am planning to use the function uart_mcr_pack(UART_ENABLE, // extfunc UART_DISABLE, // autorts UART_ENABLE, // autocts UART_DISABLE); // rts which is called in uart_sps_finish_transfers() function. Where can ...
Jul 19, 2016 -
chip antenna design guidelines and performance testing
Dear Dialog Support Team, I'm currently working on a bluetooth solution using DA14580 SoC. And wanted few inputs from your technical support team: 1. Are there any hardware board design guidelines available for DA14580. Specially for the RF transceiver interfacing with antennas? 2. Are there any reference designs for ...
Jul 14, 2016