Skip to main content
Renesas Electronics Corporation
1K x 8 FourPort RAM

Package Information

Pkg. Type:PGA
Pkg. Code:GU108
Lead Count (#):108
Pkg. Dimensions (mm):30.48 x 30.48 x 3.68
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePGA
Lead Count (#)108
Pb (Lead) FreeNo
Carrier TypeTray
Access Time (ns)25
ArchitectureFourPort
Bus Width (bits)8
Core Voltage (V)5
Density (Kb)8
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)30.48
MOQ21
Moisture Sensitivity Level (MSL)1
Organization1K x 8
Package Area (mm²)929
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)30.48 x 30.48 x 3.68
Qty. per Carrier (#)21
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.68
Width (mm)30.48

Description

The 7050 is a high-speed 2K x 8 FourPort™ Static RAM. It is not recommended for new designs. Please refer to the 7052.