Skip to main content

Features

  • True dual-ported memory cells, which allow simultaneous reads of the same memory location
  • Fully asynchronous operation from either port
  • TTL-compatible
  • single 5V (±10%) power supply
  • Available in 52-pin PLCC and 64-pin TQFP packages
  • Industrial temperature range (–40°C to +85°C) is available

Description

The 7014 is a high-speed 4K x 9 dual-port static RAM designed to be used in systems where on-chip hardware port arbitration is not needed. This part lends itself to high-speed applications which do not rely on BUSY signals to manage simultaneous access. It utilizes a 9-bit wide data path to allow for parity at the user's option, which is useful in data communication applications where it is necessary to use a parity bit for transmission/ reception error checking.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)9
Density (Kb)36
Pkg. CodePNG64
InterfaceAsync
I/O Type5.0 V TTL
Access Time (ns)12
Temp. Range (°C)0 to 70°C
ArchitectureDual-Port
Organization4K x 9

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP14.0 x 14.0 x 1.4640.8

Applied Filters: