Skip to main content
Renesas Electronics Corporation
64K x 8 Dual-Port RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:PGA
Pkg. Code:GU84
Lead Count (#):84
Pkg. Dimensions (mm):27.94 x 27.94 x 3.68
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)84
Pb (Lead) FreeNo
Carrier TypeTray
Moisture Sensitivity Level (MSL)1
Access Time (ns)55
ArchitectureDual-Port
Bus Width (bits)8
Core Voltage (V)5
Density (Kb)512
FunctionBusy, Interrupt, Master, Semaphore, Slave
I/O Type5.0 V TTL
InterfaceAsync
Length (mm)27.94
MOQ9
Organization64K x 8
Package Area (mm²)780.6
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)27.94 x 27.94 x 3.68
Pkg. TypePGA
Qty. per Carrier (#)21
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)3.68
Width (mm)27.94

Description

The 7008 is a high-speed 64K x 8 Dual-Port Static RAM designed to be used as a stand-alone 512K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 16-bit-or-more word systems. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode.