Skip to main content
Renesas Electronics Corporation

Features

  • True Dual-Ported memory cells which allow simultaneous reads of the same memory location
  • 7008 easily expands data bus width to 16 bits or more
  • Interrupt Flag
  • On-chip port arbitration logic
  • Full on-chip hardware support of semaphore signaling between ports
  • Fully asynchronous operation from either port
  • Battery backup operation—2V data retention
  • TTL-compatible, single 5V (±10%) power supply
  • Available in 84-pin PGA, PLCC, and 100-pin TQFP packages
  • Industrial temperature range (-40C to +85C) is available

Description

The 7008 is a high-speed 64K x 8 Dual-Port Static RAM designed to be used as a stand-alone 512K-bit Dual-Port RAM or as a combination MASTER/SLAVE Dual-Port RAM for 16-bit-or-more word systems. An automatic power down feature controlled by CE permits the on-chip circuitry of each port to enter a very low standby power mode.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)8
Density (Kb)512
Pkg. CodePNG100
InterfaceAsync
I/O Type5.0 V TTL
Access Time (ns)20
Temp. Range (°C)-40 to 85°C
ArchitectureDual-Port
Organization64K x 8
FunctionBusy, Interrupt, Master, Semaphore, Slave

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP14.0 x 14.0 x 1.41000.5
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
7008L20PFGIActiveAvailableOut of StockTQFP1ku | $72.58100#IYesTray3TAIWANTAIWAN, USA
7008L15JObsoleteN/AOut of StockPLCC84#CNoTube3
7008L15J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7008L15JGObsoleteN/AIn StockPLCC84#CYesTube3
7008L15JG8ObsoleteN/AOut of StockPLCC84#CYesReel3
7008L15PFObsoleteN/AOut of StockTQFP100#CNoTray3
7008L15PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7008L15PFGObsoleteN/AOut of StockTQFP100#CYesTray3
7008L15PFG8ObsoleteN/AOut of StockTQFP100#CYesReel3
7008L20JObsoleteN/AOut of StockPLCC84#CNoTube3
7008L20J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7008L20JGIObsoleteN/AOut of StockPLCC84#IYesTube3
7008L20JGI8ObsoleteN/AOut of StockPLCC84#IYesReel3
7008L20JIObsoleteN/AOut of StockPLCC84#INoTube3
7008L20JI8ObsoleteN/AOut of StockPLCC84#INoReel3
7008L20PFObsoleteN/AOut of StockTQFP100#CNoTray3
7008L20PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7008L20PFGI8ObsoleteN/AOut of StockTQFP100#IYesReel3
7008L20PFIObsoleteN/AOut of StockTQFP100#INoTray3
7008L20PFI8ObsoleteN/AOut of StockTQFP100#INoReel3
7008L25GObsoleteN/AOut of StockPGA84#CNoTray1
7008L25JObsoleteN/AOut of StockPLCC84#CNoTube3
7008L25J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7008L25PFObsoleteN/AOut of StockTQFP100#CNoTray3
7008L25PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7008L35GObsoleteN/AOut of StockPGA84#CNoTray1
7008L35JObsoleteN/AOut of StockPLCC84#CNoTube3
7008L35J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7008L35PFObsoleteN/AOut of StockTQFP100#CNoTray3
7008L35PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7008L55GObsoleteN/AOut of StockPGA84#CNoTray1
7008L55JObsoleteN/AOut of StockPLCC84#CNoTube3
7008L55J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7008L55PFObsoleteN/AOut of StockTQFP100#CNoTray3
7008L55PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7008S15JObsoleteN/AOut of StockPLCC84#CNoTube3
7008S15J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7008S15PFObsoleteN/AOut of StockTQFP100#CNoTray3
7008S15PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7008S20JObsoleteN/AOut of StockPLCC84#CNoTube3
7008S20J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7008S20PFObsoleteN/AOut of StockTQFP100#CNoTray3
7008S20PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7008S25GObsoleteN/AOut of StockPGA84#CNoTray1
7008S25JObsoleteN/AOut of StockPLCC84#CNoTube3
7008S25J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7008S25PFObsoleteN/AOut of StockTQFP100#CNoTray3
7008S25PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7008S35GObsoleteN/AOut of StockPGA84#CNoTray1
7008S35JObsoleteN/AOut of StockPLCC84#CNoTube3
7008S35J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7008S35PFObsoleteN/AOut of StockTQFP100#CNoTray3
7008S35PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7008S55GObsoleteN/AOut of StockPGA84#CNoTray1
7008S55JObsoleteN/AOut of StockPLCC84#CNoTube3
7008S55J8ObsoleteN/AOut of StockPLCC84#CNoReel3
7008S55PFObsoleteN/AOut of StockTQFP100#CNoTray3
7008S55PF8ObsoleteN/AOut of StockTQFP100#CNoReel3
7008S55PFIObsoleteN/AOut of StockTQFP100#INoTray3
7008S55PFI8ObsoleteN/AOut of StockTQFP100#INoReel3

Support Communities

  1. could not set acceleration range on DA14583 IoT Sensor Development Kit

    Hi I cant change the accel rate from 2G to 16G according on the User Manual DA 14583 IoT sensor to set basic configuration where is able to set the accelerometer range at byte 2 an 0x0C has to send to change range to 16G. (page 26). i am sending ...

    May 18, 2016
  2. booting yocto linux on falcon board

    hello everyone,i got to start yocto linux on falcon board but I am stuck at some point, so that I am not able to reach the login promt after linux boot messages. The last part of the logs are below.[  OK  ] Reached target Local File Systems (Pre).         Mounting / ...

    Mar 10, 2022
  3. I2C Master Mode Using Interrupts

    Hi. I am working through some I2C code, and we would like to be able to trigger reads and writes from/to the I2C interface and use interrupts to handle completed events. We don't wish to have I2C interrupts on all the time, nor do we wish to ...

    Jun 8, 2016
View All Results from Support Communities (9)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?