Warning message
Please log in or register to access this secure document.
Features
- Packaged in 16-pin DCG (150mil wide SOIC) – Pb-free, RoHS-compliant
- Highly accurate frequency generation
- Serially programmable: User determines the output frequency via a 3-wire interface
- Eliminates the need for custom quartz
- Input crystal frequency of 5MHz to 27MHz
- Output clock frequencies up to 200MHz
- Power down tri-state mode
- Very-low jitter
- Operating voltage: 3.3V or 5V
- 25mA drive capability at TTL levels
- Industrial temperature operating range (-40 °C to +85 °C)
Description
The 6V40277 is a small, versatile serially programmable clock source for Freescale systems. It can generate any frequency from 6MHz to 200MHz and has a second configurable output. The outputs can be reprogrammed on the fly and will lock to a new frequency in 10ms or less. Smooth transitions (in which the clock duty cycle remains near 50%) are guaranteed if the output divider is not changed. The device includes a PDTS pin which tri-states the output clocks and powers down the entire chip. The 6V40277 features a default clock output at start-up. This product is intended for clock generation. It has low output jitter (variation in the output period), but input to output skew and jitter are not defined nor guaranteed.
Applied Filters: