Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • 4 - low power differential output pairs
  • Individual OE# control of each output pair
  • Low power differential outputs
  • Power down mode when all OE# are high
  • Industrial temperature range
  • 20-pin MLF
  • Output cycle-cycle jitter <15 ps additive
  • Output to Output skew: <50 ps
  • PCIe Gen3 additive phase jitter <0.3 ps rms
  • 10.3125G / 64 additive phase jitter <100 fs rms

Description

The IDT6V31021 is a 4-output low- power differential buffer. Each output has its own OE# pin. It has a maximum operating frequency of 167 MHz and supports all SERDES clock frequencies for Freescale QorIQ CPUs.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
6V31021NLGINRNDN/AIn StockVFQFPN1ku | $1.9420#Tray10490#Yese3 Sn-40 to 85°CMALAYSIASINGAPORE
6V31021NLGI8NRNDN/AIn StockVFQFPN1ku | $1.9420#Reel12500#0Yese3 Sn-40 to 85°CMALAYSIASINGAPORE
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?