Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Dual-channel LVCMOS Clock Divider

Package Information

CAD Model:View CAD Model
Pkg. Type:QSOP
Pkg. Code:PCG28
Lead Count (#):28
Pkg. Dimensions (mm):9.9 x 3.8 x 1.47
Pitch (mm):0.64

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)28
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Core Voltage (V)5
Divider Value1, 2, 4, 5, 6, 7, 8, 10
FunctionBuffer, Divider
Input Freq (MHz)200, 235
Input TypeLVCMOS
Inputs (#)2
Length (mm)9.9
MOQ2500
Output Banks (#)2
Output Freq Range (MHz)200, 235
Output TypeLVCMOS
Output Voltage (V)5
Outputs (#)2
Package Area (mm²)37.6
Pitch (mm)0.64
Pkg. Dimensions (mm)9.9 x 3.8 x 1.47
Pkg. TypeQSOP
Product CategoryClock Buffers & Drivers, Clock Dividers
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelYes
Thickness (mm)1.47
Width (mm)3.8

Description

The 674-01 consists of two separate configurable dividers. The A Divider is a 7-bit divider and can divide by 3 to 129. The B Divider consists of a 9-bit divider followed by a post divider. The 9-bit divider can divide by 12 to 519. The post divider has eight settings of 1, 2, 4, 5, 6, 7, 8, and 10; giving a maximum total divide of 5190. The A and B Dividers can be cascaded to give a maximum divide of 669510. The 674-01 supports the 673 PLL Building Block and enables the user to build a full custom PLL synthesizer.