Skip to main content
Renesas Electronics Corporation
16K(16KX1)CMOS STATIC RAM

Package Information

CAD Model:View CAD Model
Pkg. Type:LCC
Pkg. Code:LZ20
Lead Count (#):20
Pkg. Dimensions (mm):10.92 x 7.36 x 1.9
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLCC
Lead Count (#)20
Pb (Lead) FreeNo
Carrier TypeTube
Length (mm)10.92
MOQ176
Moisture Sensitivity Level (MSL)1
Package Area (mm²)80.4
Pb Free Categorye0
Pitch (mm)1.27
Pkg. Dimensions (mm)10.92 x 7.36 x 1.9
Qty. per Carrier (#)44
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)1.9
Width (mm)7.36

Description

This product is obsolete.