Lead Count (#) | 24 |
Pkg. Code | SD24 |
Pitch (mm) | 2.54 |
Pkg. Type | CDIP |
Pkg. Dimensions (mm) | 32.51 x 7.62 x 3.56 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | 3A001A2C |
HTS (US) | 8542320041 |
Lead Count (#) | 24 |
Pb (Lead) Free | No |
Carrier Type | Tube |
Moisture Sensitivity Level (MSL) | 1 |
Access Time (ns) | 70 |
Architecture | Asynchronous |
Bus Width (bits) | 8 |
Core Voltage (V) | 5 |
Density (Kb) | 16 |
I/O Voltage (V) | 5 - 5 |
Length (mm) | 32.51 |
MOQ | 300 |
Organization | 2K x 8 |
Package Area (mm²) | 247.7 |
Pb Free Category | e0 |
Pitch (mm) | 2.54 |
Pkg. Dimensions (mm) | 32.51 x 7.62 x 3.56 |
Pkg. Type | CDIP |
Qty. per Carrier (#) | 15 |
Qty. per Reel (#) | 0 |
Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
Tape & Reel | No |
Temp. Range | -55 to 125°C |
Thickness (mm) | 3.56 |
Width (mm) | 7.62 |
The 6116 5V CMOS SRAM is organized as 2K x 8. The 6116 offers a reduced power standby mode.The low-power (LA) version also offers a battery backup data retention capability where the circuit typically consumes only 1μW to 4μW operating off a 2V battery. All inputs and outputs are TTL-compatible. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation. Military grade product is available.