Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
3.3V Low Skew PLL Clock Driver TurboClock Jr.

Package Information

Pkg. Type:SOIC
Pkg. Code:PSG24
Lead Count (#):24
Pkg. Dimensions (mm):15.4 x 7.6 x 2.34
Pitch (mm):1.27

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeSOIC
Lead Count (#)24
Pb (Lead) FreeYes
Carrier TypeTube
C-C Jitter Max P-P (ps)200
Core Voltage (V)3.3
Feedback InputYes
Input Freq (MHz)15 - 85
Input TypeLVCMOS, LVTTL
Inputs (#)1
Length (mm)15.4
MOQ62
Moisture Sensitivity Level (MSL)1
Output Banks (#)1
Output Freq Range (MHz)15 - 85
Output SignalingLVCMOS, LVTTL
Output Skew (ps)250
Output TypeLVCMOS, LVTTL
Output Voltage (V)3.3
Outputs (#)8
Package Area (mm²)117
Pb Free Categorye3 Sn
Pitch (mm)1.27
Pkg. Dimensions (mm)15.4 x 7.6 x 2.34
Prog. ClockNo
Qty. per Carrier (#)31
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-40 to 85°C
Thickness (mm)2.34
Width (mm)7.6

Description

The 5V9910A is a high fanout phase locked-loop clock driver intended for high performance computing and data-communications applications. It has eight zero delay LVTTL outputs. When the GND/sOE pin is held low, all the outputs are synchronously enabled. However, if GND/sOE is held high, all the outputs except Q2 and Q3 are synchronously disabled. Furthermore, when the VCCQ/PE is held high, all the outputs are synchronized with the positive edge of the REF clock input. When VCCQ/ PE is held low, all the outputs are synchronized with the negative edge of REF. The FB signal is compared with the input REF signal at the phase detector in order to drive the VCO. Phase differences cause the VCO of the PLL to adjust upwards or downwards accordingly. An internal loop filter moderates the response of the VCO to the phase detector. The loop filter transfer function has been chosen to provide minimal jitter (or frequency variation) while still providing accurate responses to input frequency changes.