Features
- Packaged in 16-pin TSSOP
- RoHS 5 (green) or RoHS 6 (green and lead free) compliant packaging
- Supports HCSL or LVDS output levels
- Operating voltage of 3.3 V
- Input frequency of 25 MHz
- Jitter 60 ps (cycle-to-cycle)
- Spread Spectrum capability
- Industrial and commercial temperature ranges
- For PCIe Gen2 applications, see the 5V41065
- For PCIe Gen3 applications, see the 5V41235
Description
The IDT5V41129 is a spread spectrum clock generator that supports PCI-Express Gen1 and Ethernet requirements.The device is used for PC or embedded systems to substantially reduce electromagnetic interference (EMI). The device provides two differential (HCSL) spread spectrum outputs. The spread type and amount are configured via select pin. Using IDT’s patented Phase-Locked Loop (PLL) techniques, the device takes a 25 MHz crystal input and produces two pairs of differential outputs at 25 MHz, 100 MHz, 125 MHz or 200 MHz clock frequencies for HCSL, and 25 MHz or 100 MHz for LVDS.
Parameters
| Attributes | Value |
|---|---|
| Diff. Outputs | 2 |
| Diff. Output Signaling | HCSL |
| Output Freq Range (MHz) | 25 - 25, 100 - 100, 125 - 125, 200 - 200 |
| Power Consumption Typ (mW) | 132, 257 |
| Supply Voltage (V) | 3.3 - 3.3 |
| Output Type | HCSL |
| Xtal Freq (MHz) | 25 - 25 |
| Diff. Termination Resistors | 8 |
| Package Area (mm²) | 22 |
| Battery Backup | No |
| Battery Seal | No |
| CPU Supervisory Function POR | No |
| Crystal Frequency Trimming | No |
| Frequency Out Pin | No |
| Inputs (#) | 1 |
| Input Freq (MHz) | 25 - 25 |
| Input Type | Crystal, LVCMOS |
| Output Banks (#) | 1 |
| Core Voltage (V) | 3.3 |
| Output Voltage (V) | 3.3 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| TSSOP | 5.0 x 4.4 x 1.0 | 16 | 0.65 |
Applied Filters: