Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Extremely low operating and standby current consumption
  • Low RMS Additive Phase jitter
  • 2.5V to 3.3V power supply voltage
  • Three outputs with individual Output Enable pin
  • One input
  • OE_OSC control pin to enable/disable reference TCXO/XO
  • Small 10-pin DFN package
  • Extended temperature range (-40 °C to +105 °C)

Description

The 5PB1213 is a high-performance TCXO/LVCMOS clock fanout buffer with individual OE pins for each output. The CLKIN pin can accept either a square wave (LVCMOS) or a clipped sine wave (such as TCXO clipped sine wave output) as input.

The 5PB1213 has industry-leading low jitter and extremely low current consumption, making it ideal for smart mobile devices.

Parameters

AttributesValue
Temp. Range (°C)-40 to 105°C
Product CategoryClock Buffers & Drivers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN2.0 x 2.0 x 0.75100.4

Applications

  • Smart mobile handsets
  • RF and baseband peripheral clock distribution
  • Automotive

Applied Filters: