Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • High-performance 1:8 LVCMOS clock buffer
  • Very low pin-to-pin skew: < 50ps
  • Very low additive jitter: < 50fs
  • Supply voltage: 1.8V to 3.3V
  • fMAX = 200MHz
  • Integrated serial termination for 50Ω channel
  • Packaged in 16-pin TSSOP and small QFN packages
  • Extended (-40 °C to +105 °C) temperature range

Description

The 5PB1108 is a high-performance 1:8 LVCMOS clock buffer that offers a best-in-class additive phase jitter of 50fs RMS. This clock buffer also supports an Output Enable function. It is available in 16-pin QFN and TSSOP packages and can operate from a 1.8V to 3.3V supply.

Parameters

AttributesValue
Temp. Range (°C)-40 to 85°C, -40 to 105°C
Product CategoryClock Buffers & Drivers

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
COL2.5 x 2.5 x 0.5160.4
TSSOP5.0 x 4.4 x 1.0160.65

Applications

  • Industrial applications
  • Automotive Radar, LiDAR, and other applications

Applied Filters: