Features
- High-performance 1:6 LVCMOS clock buffer
- Very low pin-to-pin skew: < 50ps
- Very low additive jitter: < 50fs
- Supply voltage: 1.8V to 3.3V
- fMAX = 200MHz
- Integrated serial termination for 50Ω channel
- Packaged in 14-pin TSSOP and small 16-pin QFN packages
- Extended (-40 °C to +105 °C) temperature range
Description
The 5PB1106 is a high-performance 1:6 LVCMOS clock buffer that offers a best-in-class additive phase jitter of 50fs RMS. This clock buffer also supports an Output Enable function. It is available in 16-pin QFN and 14-pin TSSOP packages and can operate from a 1.8V to 3.3V supply.
Parameters
| Attributes | Value |
|---|---|
| Temp. Range (°C) | -40 to 85°C, -40 to 105°C |
| Product Category | Clock Buffers & Drivers |
Applications
- Industrial applications
- Automotive Radar, LiDAR, and other applications
| Part Number | Status | Samples | Longevity | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Package Area (mm²) | Pitch (mm) | Pkg. Dimensions (mm) | Reel Size (in) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5PB1106CMGI | Active | Available | 2040 Apr | In Stock | COL | 1ku | $1.19 | 16# | Cut Tape | 1 | 4000# | 6.3mm² | 0.4mm | 2.5 x 2.5 x 0.5 | 7in | 0 | Yes | e3 Sn | -40 to 85°C | MALAYSIA | TAIWAN |
| 5PB1106CMGI8 | Active | N/A | 2040 Apr | In Stock | COL | 1ku | $1.19 | 16# | Reel | 1 | 4000# | 6.3mm² | 0.4mm | 2.5 x 2.5 x 0.5 | 7in | 0 | Yes | e3 Sn | -40 to 85°C | MALAYSIA | TAIWAN |
| 5PB1106CMGK | Active | Available | 2040 Apr | In Stock | COL | 1ku | $1.19 | 16# | Cut Tape | 1 | 4000# | 6.3mm² | 0.4mm | 2.5 x 2.5 x 0.5 | 7in | 0 | Yes | e3 Sn | -40 to 105°C | MALAYSIA | TAIWAN |
| 5PB1106CMGK8 | Active | N/A | 2040 Apr | Out of Stock | COL | 1ku | $1.19 | 16# | Reel | 1 | 4000# | 6.3mm² | 0.4mm | 2.5 x 2.5 x 0.5 | 7in | 0 | Yes | e3 Sn | -40 to 105°C | MALAYSIA | TAIWAN |
| 5PB1106PGGI | Active | Available | 2040 Apr | In Stock | TSSOP | 1ku | $1.19 | 14# | Tube | 1 | 0 | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 96# | Yes | e3 Sn | -40 to 85°C | TAIWAN | TAIWAN | |
| 5PB1106PGGI8 | Active | N/A | 2040 Apr | In Stock | TSSOP | 1ku | $1.19 | 14# | Reel | 1 | 2500# | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 13in | 0 | Yes | e3 Sn | -40 to 85°C | TAIWAN | TAIWAN |
| 5PB1106PGGK | Active | Available | 2040 Apr | Out of Stock | TSSOP | 1ku | $1.19 | 14# | Tube | 1 | 0 | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 96# | Yes | e3 Sn | -40 to 105°C | TAIWAN | TAIWAN | |
| 5PB1106PGGK8 | Active | N/A | 2040 Apr | Out of Stock | TSSOP | 1ku | $1.19 | 14# | Reel | 1 | 2500# | 22mm² | 0.65mm | 5.0 x 4.4 x 1.0 | 13in | 0 | Yes | e3 Sn | -40 to 105°C | TAIWAN | TAIWAN |
Filters
Applied Filters
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Product Change NoticePDF 268 KB Jun 12, 2019
- OverviewPDF 252 KB 7WDXRDKU4E7E-6-11647 Aug 17, 2016
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-60321 Apr 14, 2016
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-59927 Feb 15, 2016
Recommended Documents (1)
Datasheets (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 187 KB R31AN0065EU0101 Rev.1.01 Nov 14, 2023
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
Application Notes & White Papers (4)
- Product Change NoticePDF 268 KB Jun 12, 2019
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-60321 Apr 14, 2016
- Product Change NoticePDF 611 KB 7WDXRDKU4E7E-5-59927 Feb 15, 2016
Product Notices (PCN, EOL, etc) (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- OverviewPDF 252 KB 7WDXRDKU4E7E-6-11647 Aug 17, 2016
Marketing Collateral (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
This video provides an overview of the LVCMOS High Performance Clock Buffer Family, highlighting their key features and capabilities.
News & Blog Posts
Blog Post
Dec 15, 2018
|
News
Mar 24, 2015
|
Support Communities
-
Will the 5PB11xx (5PB1102, 5PB1104, 5PB1106, 5PB1108, 5PB1110) buffers be able to drive 1PPS
Hi, I am planning to use 5PB1104 for 1PPS signal fanout since DS specifies Input Frequency as 0 to 200MHz and Duty cycle on outputs will match incoming clock duty cycle. Is that OK?
May 13, 2026 -
Will the 5PB11xx (5PB1102, 5PB1104, 5PB1106, 5PB1108, 5PB1110) buffers be able to drive a pulse signal?
Will the 5PB11xx (5PB1102, 5PB1104, 5PB1106, 5PB1108, 5PB1110) buffers be able to drive a pulse signal? What would be the minimum pulse width and the pulse repetition frequency that these parts can support?
Apr 23, 2024
Knowledge Base
-
How do we terminate the unused pins for the 5PB11xx family of buffers (5PB1102 / 5PB1104 / 5PB1106 / 5PB1108 / 5PB1110) ?
The unused pins can be left floating on these devices. For other questions not addressed by the knowledge base, please submit a technical support request.
Oct 31, 2016 -
Can ferrite beads be used as part of the power supply filtering components for the 5PB11xx family of buffers (5PB1102 / 5PB1104 / 5PB1106 / 5PB1108 / 5PB1110)?
Yes. IDT approves usage of ferrite beads for power supply filtering on these devices. For other question not addressed by the knowledge base, please submit a technical support request.
Oct 31, 2016