Features
- 8-pin DFN package (2mm x 2mm)
- 8-pin MSOP package (3mm x 4.9mm)
- Provides a spread spectrum output clock
- Crystal input frequency range of 10MHz to 30MHz
- Output frequency range of 10MHz to 30MHz
- Center and down spread
- Peak reduction by 8dB to 16dB typical on the 3rd through 19th odd harmonics
- Low EMI feature can be disabled
- Operating voltage of 1.8V, 2.5V, or 3.3V
- RoHS 6 compliant package
Description
The 5P50913 belongs to a family of 1.8V/2.5V/3.3V low-power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. The spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.
Parameters
| Attributes | Value |
|---|---|
| Outputs (#) | 1 |
| Output Type | LVCMOS |
| Output Freq Range (MHz) | 20 - 60 |
| Input Freq (MHz) | 10 - 30 |
| Inputs (#) | 3 |
| Output Banks (#) | 1 |
| Core Voltage (V) | 1.8V, 2.5V, 3V |
| Output Voltage (V) | 1.8V, 2.5V, 3V |
| Product Category | Spread-Spectrum Clocks |
Applied Filters: