Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 8-pin DFN package (2x2mm)
  • 8-pin MSOP package (3x4.9mm)
  • Provides a spread spectrum output clock
  • Crystal input frequency range of 10 to 30 MHz
  • Output frequency range of 5 to 15 MHz
  • Center and down spread
  • Peak reduction by 8 dB to 16 dB typical on 3rd through 19th odd harmonics
  • Low EMI feature can be disabled
  • Operating voltage of 1.8 V, 2.5 or 3.3V
  • RoHS 6 compliant package

Description

The IDT5P50911 belongs to a family of 1.8V/2.5V/3.3V low power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. Spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Package Area (mm²)Pitch (mm)Pkg. Dimensions (mm)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
5P50911DVGIObsoleteN/AOut of StockTSSOP8#Tube309mm²0.65mm3.0 x 3.0 x 0.9796#Yese3 Sn-40 to 85°C
5P50911DVGI8ObsoleteN/AOut of StockTSSOP8#Reel32500#9mm²0.65mm3.0 x 3.0 x 0.970Yese3 Sn-40 to 85°C
5P50911NBGIObsoleteN/AOut of StockVFQFPN8#Cut Tape13000#4mm²0.5mm2.0 x 2.0 x 1.00Yese3 Sn-40 to 85°C
5P50911NBGI8ObsoleteN/AOut of StockVFQFPN8#Reel13000#4mm²0.5mm2.0 x 2.0 x 1.00Yese3 Sn-40 to 85°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?