Renesas’ Timing product portfolio has been acquired by SiTime.
Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.
| CAD Model: | View CAD Model |
| Pkg. Type: | VFQFPN |
| Pkg. Code: | NBG8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.0 x 2.0 x 1.0 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Qty. per Reel (#) | 3000 |
| Package Area (mm²) | 4 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2.0 x 2.0 x 1.0 |
| Qty. per Carrier (#) | 0 |
| Pb (Lead) Free | Yes |
| Pb Free Category | e3 Sn |
| Temp. Range (°C) | -40 to 85°C |
| Accepts Spread Spec Input | No |
| Core Voltage (V) | 1.8V, 2.5V, 3V |
| Input Freq (MHz) | 5 - 15 |
| Input Voltage Range (V) | 1.8 - 3.3 |
| Inputs (#) | 3 |
| Length (mm) | 2 |
| MOQ | 3000 |
| On-Die Scope | No |
| Output Banks (#) | 1 |
| Output Freq Range (MHz) | 5 - 15 |
| Output Type | LVCMOS |
| Output Voltage (V) | 1.8V, 2.5V, 3V |
| Outputs (#) | 1 |
| PLL | Yes |
| Pkg. Type | VFQFPN |
| Product Category | Spread-Spectrum Clocks |
| Reel Size (in) | 13 |
| Reference Output | No |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Spread Spectrum | Yes |
| Supply Voltage (V) | -0.5 - 7 |
| Tape & Reel | Yes |
| Thickness (mm) | 1 |
| Width (mm) | 2 |
| Xtal Freq (MHz) | 10 - 30 |
The IDT5P50911 belongs to a family of 1.8V/2.5V/3.3V low power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. Spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.