Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • 8-pin DFN package (2mm x 2mm)
  • 8-pin MSOP package (3mm x 4.9mm)
  • Provides a spread spectrum output clock
  • Input frequency range of 20MHz to 50MHz
  • Modulation frequency is ICLK*27/20000
  • Output frequency range of 20MHz to 50MHz
  • Center and down spread
  • Peak reduction by 8dB to 16dB typical on 3rd through 19th odd harmonics
  • Low EMI feature can be disabled
  • Operating voltage of 1.8V, 2.5V, or 3.3V
  • RoHS 6 compliant package

Description

The 5P50901/2/3/4 is a family of 1.8V low-power, spread spectrum clock generators capable of reducing EMI radiation from an input clock. Spread spectrum technique is capable of reducing the harmonic frequency amplitude peaks by several dB.

The 5P50902 accepts an input clock frequency from 20MHz to 50MHz and produces an output clock of the same frequency, with a modulation frequency of ICLK*27/20000. The spread amount can be chosen through the select pins on the device.

Parameters

AttributesValue
Output Freq Range (MHz)20 - 50
Accepts Spread Spec InputNo
Package Area (mm²)4
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Input Freq (MHz)20 - 50
Core Voltage (V)1.8V, 2.5V, 3.3V
Output Voltage (V)1.8V, 2.5V, 3.3V
Product CategorySpread-Spectrum Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN2.0 x 2.0 x 1.080.5

Applied Filters: