Skip to main content
Renesas Electronics Corporation

Features

  • Four internal PLLs
  • Internal non-volatile EEPROM
  • Internal I2C EEPROM master interface
  • FAST (400kHz) mode I2C serial interfaces
  • Input Frequencies – TCXO: 10 MHz to 40 MHz – Crystal: 8 MHz to 30 MHz – RTC Crystal: 32.768 kHz
  • Output Frequency Ranges: kHz to 120 MHz
  • Each PLL has an 8-bit reference divider and a 11-bit feedback-divider
  • 8-bit output-divider blocks
  • One of the PLLs support Spread Spectrum generation capable of configuration to pixel rate, with adjustable modulation rate and amplitude to support video clock with no visible artifacts
  • I/O Standards: – Outputs - 1.8V/2.5V/3.3 V LVTTL/ LVCMOS – Outputs - 1 pair selectable 3.3 V LVDS
  • 3 independent adjustable VDDO groups.
  • Programmable Slew Rate Control
  • Programmable Loop Bandwidth Settings
  • Programmable output inversion to reduce bimodal jitter
  • Individual output enable/disable
  • Power-down/Sleep mode – 10μA max in power down mode – 32kHz clock output active sleep mode – 100μA max in sleep mode
  • 1.8V VDD Core Voltage
  • Available in 28 pin 4x4mm QFN packages
  • -40 to +85 C Industrial Temp operation

Description

The 5P49EE801 is a programmable clock generator intended for low power, battery operated consumer applications. There are four internal PLLs, each individually programmable, allowing for up to eight different output frequencies. The frequencies are generated from a single reference clock. The reference clock can come from either a TCXO or fundamental mode crystal. An additional 32kHz crystal oscillator is available to provide a real time clock or non-critical performance MHz processor clock. The 5P49EE801 can be programmed through the use of the I2C interfaces. The programming interface enables the device to be programmed when it is in normal operation or what is commonly known as in system programmable. An internal EEPROM allows the user to save and restore the configuration of the device without having to reprogram it on power-up. Each of the four PLLs has an 8-bit reference divider and a 11-bit feedback divider. This allows the user to generate four unique non-integer-related frequencies. The PLL loop bandwidth is programmable to allow the user to tailor the PLL response to the application. For instance, the user can tune the PLL parameters to minimize jitter generation or to maximize jitter attenuation. Spread spectrum generation is supported on one of the PLLs. The device is specifically designed to work with display applications to ensure that the spread profile remains consistent for each HSYNC in order to reduce ROW noise. It also may operate in standard spread spectrum mode. There are total seven 8-bit output dividers. One output bank can be configured to support LVTTL or LVDS. All other outputs are always set to LVTTL. The outputs are connected to the PLLs via the switch matrix. The switch matrix allows the user to route the PLL outputs to any output bank. This feature can be used to simplify and optimize the board layout. In addition, each output's slew rate and enable/disable function can be programmed.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
5P49EE801NDGIObsoleteN/AOut of StockVFQFPN28#IYesTray
5P49EE801NDGI8ObsoleteN/AOut of StockVFQFPN28#IYesReel
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?