Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
VersaClock® Low Power Clock Generator

Package Information

Pkg. Type:VFQFPN
Pkg. Code:NDG28
Lead Count (#):28
Pkg. Dimensions (mm):4.0 x 4.0 x 0.9
Pitch (mm):0.4

Environmental & Export Classifications

Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1

Product Attributes

Pkg. TypeVFQFPN
Lead Count (#)28
Pb (Lead) FreeYes
Carrier TypeReel
Advanced FeaturesProgrammable Clock, Spread Spectrum, Reference Output
Core Voltage (V)1.8
Family NameVersaClock 3 LP
Input Freq (MHz)40
Input TypeCrystal, LVCMOS
Inputs (#)2
Length (mm)4
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Banks (#)7
Output Freq Range (MHz)0.001 - 150
Output Skew (ps)75
Output TypeLVCMOS, LVDS
Output Voltage (V)1.8V, 2.5V, 3.3V
Outputs (#)8
Package Area (mm²)16
Pb Free Categorye3 Sn
Period Jitter Max P-P (ps)100
Pitch (mm)0.4
Pkg. Dimensions (mm)4.0 x 4.0 x 0.9
Prog. ClockYes
Prog. InterfaceI2C, EEPROM
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)13
Reference OutputYes
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Spread SpectrumYes
Tape & ReelYes
Temp. Range (°C)-40 to 85°C
Thickness (mm)0.9
Width (mm)4

Description

The 5P49EE801 is a programmable clock generator intended for low power, battery operated consumer applications. There are four internal PLLs, each individually programmable, allowing for up to eight different output frequencies. The frequencies are generated from a single reference clock. The reference clock can come from either a TCXO or fundamental mode crystal. An additional 32kHz crystal oscillator is available to provide a real time clock or non-critical performance MHz processor clock. The 5P49EE801 can be programmed through the use of the I2C interfaces. The programming interface enables the device to be programmed when it is in normal operation or what is commonly known as in system programmable. An internal EEPROM allows the user to save and restore the configuration of the device without having to reprogram it on power-up. Each of the four PLLs has an 8-bit reference divider and a 11-bit feedback divider. This allows the user to generate four unique non-integer-related frequencies. The PLL loop bandwidth is programmable to allow the user to tailor the PLL response to the application. For instance, the user can tune the PLL parameters to minimize jitter generation or to maximize jitter attenuation. Spread spectrum generation is supported on one of the PLLs. The device is specifically designed to work with display applications to ensure that the spread profile remains consistent for each HSYNC in order to reduce ROW noise. It also may operate in standard spread spectrum mode. There are total seven 8-bit output dividers. One output bank can be configured to support LVTTL or LVDS. All other outputs are always set to LVTTL. The outputs are connected to the PLLs via the switch matrix. The switch matrix allows the user to route the PLL outputs to any output bank. This feature can be used to simplify and optimize the board layout. In addition, each output's slew rate and enable/disable function can be programmed.