Features
- Up to two high-performance universal differential output pairs:
- Low RMS additive phase jitter: 0.2ps
- Four banks of internal non-volatile in-system programmable or factory programmable OTP memory
- I²C serial programming interface
- One additional LVCMOS output clock
- Two universal output pairs:
- Each configurable as one differential output pair or two LVCMOS outputs
- I/O standards:
- Single-ended I/Os: 1.8V to 3.3V LVCMOS
- Differential I/Os: LVPECL, LVDS, and HCSL
- Input frequency ranges:
- LVCMOS reference clock input (XIN/REF) – 1MHz to 200MHz
- LVDS, LVPECL, HCSL differential clock input (CLKIN, CLKINB) – 1MHz to 350MHz
- Crystal frequency range – 8MHz to 40MHz
- Individually selectable output voltage (1.8V, 2.5V, 3.3V) for each output pair
- Redundant clock inputs with manual switchover
- Programmable crystal load capacitance
- Individual output enable/disable
- Power-down mode
- 1.8V, 2.5V or 3.3V core VDDD, VDDA
Description
The 5P1103 is a programmable fanout buffer intended for high-performance consumer, networking, industrial, computing, and data communications applications. Configurations may be stored in on-chip One-Time Programmable (OTP) memory or changed using the I²C interface.
The outputs are generated from a single reference clock. The input reference can be a crystal, external single-ended, or differential clock. The reference clock can come from one of the two redundant clock inputs and is selected by the CLKSEL pin. A glitchless manual switchover function allows one of the redundant clocks to be selected during normal operation. Two select pins allow up to four different configurations to be programmed and accessible using processor GPIOs or bootstrapping. The device is available in a 24-pin VFQFPN 4mm x 4mm package, with an industrial operating temperature range of -40 °C to +85 °C.
Try the Custom Part Configuration Utility.
Parameters
| Attributes | Value |
|---|---|
| Temp. Range (°C) | -40 to 85°C |
| Product Category | Clock Buffers & Drivers, Clock Multiplexers |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| VFQFPN | 4.0 x 4.0 x 0.9 | 24 | 0.5 |
Applications
- Ethernet switch/router
- PCI Express 1.0/2.0/3.0
- Broadcast video/audio timing
- Multi-function printer
- Processor and FPGA clocking
- MSAN/DSLAM/PON
- Fiber Channel, SAN
- Telecom line cards
- 1 GbE and 10 GbE
Try the Custom Part Configuration Utility.
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Carrier Type | Moisture Sensitivity Level (MSL) | Qty. per Reel (#) | Qty. per Carrier (#) | Pb (Lead) Free | Pb Free Category | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 5P1103A000NLGI | Active | Available | In Stock | VFQFPN | 1ku | $1.63 | 24# | Tray | 1 | 0 | 490# | Yes | e3 Sn | -40 to 85°C | MALAYSIA, TAIWAN | SINGAPORE |
| 5P1103A000NLGI8 | Active | N/A | Out of Stock | VFQFPN | 1ku | $1.63 | 24# | Reel | 1 | 2500# | 0 | Yes | e3 Sn | -40 to 85°C | MALAYSIA, TAIWAN | SINGAPORE |
Filters
Applied Filters
- Application NotePDF 348 KB R31AN0040EU0100 Rev.1.00 Mar 10, 2023
- Product Change NoticePDF 734 KB Nov 16, 2022
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Product Change NoticePDF 726 KB Aug 20, 2021
- Product Change NoticePDF 5.71 MB Jun 09, 2020
- Product Change NoticePDF 725 KB Jun 09, 2020
- GuidePDF 431 KB 7WDXRDKU4E7E-5-61787 Aug 11, 2017
- Manual - SoftwarePDF 1011 KB 7WDXRDKU4E7E-5-58917 Apr 20, 2015
- Manual - HardwarePDF 721 KB 7WDXRDKU4E7E-5-58906 Apr 17, 2015
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014
- Application NotePDF 442 KB 7WDXRDKU4E7E-5-57298 May 08, 2014
- Application NotePDF 120 KB 7WDXRDKU4E7E-5-57289 May 06, 2014
Recommended Documents (1)
Datasheets (1)
- GuidePDF 431 KB 7WDXRDKU4E7E-5-61787 Aug 11, 2017
- Manual - SoftwarePDF 1011 KB 7WDXRDKU4E7E-5-58917 Apr 20, 2015
- Manual - HardwarePDF 721 KB 7WDXRDKU4E7E-5-58906 Apr 17, 2015
Manuals & Guides (3)
- Application NotePDF 348 KB R31AN0040EU0100 Rev.1.00 Mar 10, 2023
- Application NotePDF 1.99 MB 7WDXRDKU4E7E-5-57242 Mar 01, 2022
- Application NotePDF 170 KB 7WDXRDKU4E7E-5-57318 May 13, 2014
- Application NotePDF 495 KB 7WDXRDKU4E7E-5-57312 May 12, 2014View More
Application Notes & White Papers (9)
- Product Change NoticePDF 734 KB Nov 16, 2022
- Product Change NoticePDF 726 KB Aug 20, 2021
- Product Change NoticePDF 5.71 MB Jun 09, 2020
- Product Change NoticePDF 725 KB Jun 09, 2020
- Product Change NoticePDF 5.61 MB Jan 08, 2020View More
Product Notices (PCN, EOL, etc) (7)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Product BriefPDF 832 KB 7WDXRDKU4E7E-6-10233 Apr 29, 2015
Marketing Collateral (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Renesas Boards & Kits
Evaluation Board for 5P1103 Universal Output Buffer
Renesas 5P1103 Programmable buffer outputs can be individually programmed as LVDS, LVPECL, HCSL, or two LVCMOS outputs per output pair, with a crystal, LVCMOS, or differential input. There are up to two universal output pairs, as well as an LVCMOS output clock. Output frequencies range from 1MHz... Read More
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Software & Tools - Other
- Software & Tools - Software
- Code GeneratorTiming Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Software & Tools - Other
- Software & Tools - Software
- Code GeneratorTiming Commander™ is an innovative Windows™-based software platform enabling system design engineers to configure, program, and monitor sophisticated timing devices with an intuitive and flexible graphical user interface (GUI).
Software & Tools (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
This video introduces the 5P1103 and 5P1105 Programmable Fanout Buffers, emphasizing their performance and flexibility. The video delves into their size, cost, and power efficiency, presenting a comprehensive analysis of these features.
Description
IDT's innovative support tool, Timing Commander™, expedites development cycles by empowering customers to program sophisticated timing devices with an intuitive and flexible Graphical User Interface. IDT's Timing Commander is a Windows™-based platform designed to serve user-friendly configuration interfaces, known as personalities, for various IDT products and product families. With a few simple clicks, the user is presented with a comprehensive, interactive block diagram offering the ability to modify desired input values, output values, and other configuration settings. The software automatically makes calculations, reports status monitors, and prepares register settings without the need to reference a datasheet. The tool also automatically loads the configuration settings over USB to an IDT evaluation board for immediate application in the circuit. Once the device has been configured and tuned for optimal system performance, the configuration file can be saved for factory-level programming before shipment. For more information about Timing Commander, visit our Timing Commander page.
Resources
News & Blog Posts
Support Communities
-
5P1103 NOT ABLE TO OBTAIN THE OUTPUT CLOCK VOLTAGE
HI, We are using 5P1103A000NLGI in our design. We have connected in I2C Mode and tried to communicate with the chipset. Our input frequency is differential LVPECL : 156.25Mhz. Our requirement : To convert the Differential LVPECL frequency to SIngle ended LVCMOS (3.3V) While probing we are able to attain ...
Apr 24, 2023