Skip to main content
Renesas Electronics Corporation

Features

  • Configurable OE pin function as OE, PPS, or DFC control function
  • Proactive Power Saving (PPS) features save power during the end device power-down mode
  • Dynamic Frequency Control (DFC) feature allows programming up to 4 different frequencies that switch dynamically
  • Spread spectrum clock support to lower system EMI
  • I²C Interface
  • Supported by the Timing Commander™  software tool

Description

The 5L2503 MicroClock™ is a programmable clock generator intended for low-power, consumer, wearable, and smart devices. The 5L2503 device is a 3 PLL& architecture design. Each PLL is individually programmable, allowing for up to 3 unique frequency outputs. The 5L2503 has built-in unique features such as Proactive Power Saving (PPS) to deliver better system-level power management.

An internal OTP memory allows the user to store the configuration in the device without programming after power-up and then the device can be reprogrammed again through the I²C interface. The 5L2503 has programmable VCO and PLL source selection allowing the user to do power-performance optimization based on the application requirements. A low-power 32.768kHz clock is supported with only less than 2μA current consumption for system RTC reference clock needs.

This device is factory-configurable.
Try the Custom Part Configuration Utility.

Parameters

AttributesValue
Outputs (#)3
Output TypeLVCMOS
Output Freq Range (MHz)0.032768 - 120
Input Freq (MHz)1 - 120
Inputs (#)1
Input TypeCrystal, LVCMOS
Output Banks (#)1
Core Voltage (V)1.8
Output Voltage (V)1.8
Product CategoryMicroClock, Programmable Clocks
Selection Criteria<700 fs RM

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN2.5 x 2.5 x 0.55120.4

Product Comparison

5L25035X2503
Input TypeCrystal, LVCMOSCrystal (integrated)
Inputs (#)11
Outputs (#)33
Output TypeLVCMOSLVCMOS
This device is factory-configurable.
Try the Custom Part Configuration Utility.
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
5L2503-000NVGIActiveAvailableIn StockVFQFPN1ku | $1.1512#Cut Tape1Yese3 Sn-40 to 85°CMALAYSIATAIWAN
5L2503-000NVGI8ActiveN/AIn StockVFQFPN1ku | $1.1512#Reel1Yese3 Sn-40 to 85°CMALAYSIATAIWAN

Renesas Boards & Kits

Support Communities

  1. DEV5L2503 SDA signal voltage change to 1.8V

    ... on the USB motherboard that allows the I2C pullup voltage to be set to 1.8V?  The Timing Commander [V1.17] software shows a warning message about not finding the 5L2503 at it's known I2C addresses. The VDDOUT1 and VDDOUT2 voltages measure 1.87 VDC at TP7 and TP8.

    Sep 4, 2024
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources