Skip to main content
Renesas Electronics Corporation
64 x 4 AsyncFIFO, 5.0V

Package Information

CAD Model:View CAD Model
Pkg. Type:CDIP
Pkg. Code:CD16
Lead Count (#):16
Pkg. Dimensions (mm):20.0 x 7.62 x 3.43
Pitch (mm):2.54

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)1
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCDIP
Lead Count (#)16
Pb (Lead) FreeNo
Carrier TypeTube
ArchitectureUni-directional
Bus Width (bits)4
Core Voltage (V)5
Density (Kb)0.256
Family NameAsyncFIFO
I/O Type5.0 V TTL
InterfaceAsynchronous
Length (mm)20
MOQ125
Moisture Sensitivity Level (MSL)1
Organization64 x 4
Package Area (mm²)152.4
Pb Free Categorye0
Pitch (mm)2.54
Pkg. Dimensions (mm)20.0 x 7.62 x 3.43
Qty. per Carrier (#)25
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)-55 to 125°C
Thickness (mm)3.43
Width (mm)7.62

Description

The 5962-89523 (IDT 72401/72403) is an asynchronous 64 x 4 First-ln/First-Out memory. Reading and writing operations are completely asynchronous allowing the FIFO to be used as a buffer between two digital machines of widely varying operating frequencies. The 45MHz speed makes this FlFO ideal for high speed communication and controller applications.