Skip to main content
Renesas Electronics Corporation

Features

  • True dual-ported memory cells allow simultaneous access of the same memory location
  • Versatile control for write: Separate write control for the lower and upper byte of each port
  • Easily expands data bus width to 32 bits or more using Slave
  • On-chip port arbitration logic
  • BUSY input
  • Fully asynchronous operation from either port
  • Battery backup operation – 2V data retention
  • TTL-compatible; single 5V (±10%) power supply
  • Available in 68-pin ceramic PGA and Flatpack packages

Description

The 5962-88610 (7133/43) is a high-speed 2K x 16 dual-port static RAM. Using the Master/Slave dual-port RAM approach in 32-bit or wider memory system applications results in full-speed, error-free operation without the need for additional discrete logic. The military-grade product complies with MIL-PRF-38535 QML.

Parameters

AttributesValue
Core Voltage (V)5
Bus Width (bits)16
Density (Kb)32
Pkg. CodeGU68
InterfaceAsync
I/O Type5.0 V TTL
Access Time (ns)90
Temp. Range (°C)-55 to 125°C
ArchitectureDual-Port
Organization2K x 16
FunctionBusy, Master

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
PGA29.46 x 29.46 x 3.68682.54
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
5962-8861007ZAActiveN/AOut of StockPGA1ku | $200.9168#MNoTray1THAILANDTAIWAN, USA
5962-8861008ZAObsoleteN/AOut of StockPGA68#MNoTray1
5962-8861009ZAObsoleteN/AOut of StockPGA68#MNoTray1
5962-8861010ZAObsoleteN/AOut of StockPGA68#MNoTray1
5962-8861011UAObsoleteN/AIn StockFPACK68#MNoTube1
5962-8861011ZAObsoleteN/AOut of StockPGA68#MNoTray1
5962-8861012ZAObsoleteN/AOut of StockPGA68#MNoTray1
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?