Skip to main content
Renesas Electronics Corporation
Microcircuit, CMOS, Octal Bus Transceiver, Monolithic Silicon

Package Information

CAD Model:View CAD Model
Pkg. Type:CERDIP
Pkg. Code:FCA
Lead Count (#):20
Pkg. Dimensions (mm):24.6 x 7.3 x 0.00
Pitch (mm):2.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCERDIP
Lead Count (#)20
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ76
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced FeaturesFull 8-Bit Bi-Directional Bus Interface, Industry Standard 8286 Compatible Pinout, High Drive
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)24.6
PROTO Availability?No
Pitch (mm)2.5
Pkg. Dimensions (mm)24.6 x 7.3 x 0.00
Qualification LevelClass Q
RatingMIL-STD-883
Single Supply Voltage Range (V)5.5
Width (mm)7.3

Description

The 5962-8757701 is a CMOS microcircuit, octal bus transceiver, integrated on monolithic silicon.