Skip to main content
Renesas Electronics Corporation
Microcircuit, Digital, CMOS, Programmable Interrupt Controller, Monolithic Silicon

Package Information

CAD Model:View CAD Model
Pkg. Type:CLCC
Pkg. Code:HBK
Lead Count (#):28
Pkg. Dimensions (mm):11.4 x 11.4 x 0.00
Pitch (mm):1.3

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)Not Applicable
Pb (Lead) FreeNo
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Pkg. TypeCLCC
Lead Count (#)28
Carrier TypeTube
Moisture Sensitivity Level (MSL)Not Applicable
Pitch (mm)1.3
Pkg. Dimensions (mm)11.4 x 11.4 x 0.00
Pb (Lead) FreeNo
Pb Free CategoryHot Solder Dip
MOQ43
Temp. Range (°C)-55 to +125°C
CAGE code34371
Advanced Features8MHz, High Speed
Die Sale Availability?No
FlowHarsh Environment & MIL-STD-883
Length (mm)11.4
PROTO Availability?No
Qualification LevelClass Q
RatingMIL-STD-883
Single Supply Voltage Range (V)5.5
Width (mm)11.4

Description

The 5962-8501602 is a digital CMOS microcircuit, specifically a programmable interrupt controller, integrated on monolithic silicon.