Skip to main content
Renesas Electronics Corporation

Features

  • High-speed address/chip select access time -20/25/35/45/55/70ns (max.)
  • Low power consumption
  • Battery backup operation – 2V data retention voltage
  • Produced with advanced CMOS high-performance technology
  • Inputs and outputs directly TTL-compatible
  • Three-state outputs
  • Available in 28-pin (300-mil or 600-mil) ceramic DIP packages
  • Military product compliant with MIL-STD-883, Class B

Description

The 5962-38294 (7164) SRAM is organized as 8K x 8 and offers a reduced power standby mode. The low-power version also offers a battery backup data retention capability at power supply levels as low as 2V. All inputs and outputs are TTL-compatible, and operation is from a single 5V supply, simplifying system designs. Fully static asynchronous circuitry is used, requiring no clocks or refreshing for operation.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier TypeMoisture Sensitivity Level (MSL)
5962-3829406MXAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829406MZAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829407MXAObsoleteN/AIn StockCDIP28#MNoTube1
5962-3829407MZAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829408MXAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829408MZAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829409MXAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829409MZAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829410MXAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829410MZAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829411MXAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829411MZAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829412MXAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829412MZAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829413MXAObsoleteN/AIn StockCDIP28#MNoTube1
5962-3829413MZAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829414MXAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829414MZAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829415MXAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829415MZAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829416MXAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829416MZAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829417MXAObsoleteN/AOut of StockCDIP28#MNoTube1
5962-3829417MZAObsoleteN/AOut of StockCDIP28#MNoTube1

Support Communities

  1. Request for Replacement Part for 5962-3829412MZA and Clarification on Datasheet

    We are currently using the part number 5962-3829412MZA, which has been marked as obsolete. Upon review, we found the datasheet for IDT7164. Could you kindly suggest the exact new part number that would serve as a suitable replacement for this part? Additionally, in the datasheet, we noticed the ordering ...

    Apr 23, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?