Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Zero Delay Glitch-Free Clock Multiplexer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG16
Lead Count (#):16
Pkg. Dimensions (mm):5.0 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)16
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)96
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Accepts Spread Spec InputYes
Advanced FeaturesAccepts Spread Spec Input
Core Voltage (V)3.3V, 5V
Delay ModeConstant
Die FormNo
FunctionBuffer
Hitless ProtectionYes
Input Freq (MHz)6
Input TypeLVCMOS
Inputs (#)2
Length (mm)5
MOQ192
Output Banks (#)4
Output Freq Range (MHz)6
Output Skew (ps)250
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)4
Package Area (mm²)22
Pitch (mm)0.65
Pkg. Dimensions (mm)5.0 x 4.4 x 1.0
Pkg. TypeTSSOP
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)3.3 - 5
Tape & ReelNo
Thickness (mm)1
Width (mm)4.4

Description

The ICS581-01 is a glitch free, Phase Locked Loop (PLL) based clock multiplexer (mux) with zero delay from input to output. It has have four low skew outputs which can be configured as a single output, three outputs,
or four outputs. The ICS581-01 allows user control over the mux switching. The ICS581-01 is a member of IDT’s ClockBlocksTM family of clock generation, synchronization, and distribution devices. For a non-PLL based clock mux, see the ICS580-01.