Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • 16-pin TSSOP package
  • RoHS compliant packaging
  • No short pulses or glitches on output
  • Operates from 6 to 200 MHz
  • Low skew outputs
  • User controlled (-01) or automatic, timed mux switch (-02)
  • Ideal for systems with back-up or redundant clocks
  • Zero delay (input to output)
  • 50% output duty cycle allows duty cycle correction
  • SpreadSmartTM technology works with spread spectrum parts

Description

The ICS581-01 is a glitch free, Phase Locked Loop (PLL) based clock multiplexer (mux) with zero delay from input to output. It has have four low skew outputs which can be configured as a single output, three outputs,
or four outputs. The ICS581-01 allows user control over the mux switching. The ICS581-01 is a member of IDT’s ClockBlocksTM family of clock generation, synchronization, and distribution devices. For a non-PLL based clock mux, see the ICS580-01.
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
581G-01ILFObsoleteN/AOut of StockTSSOP16#Tube1096#Yese3 Sn-40 to 85°C
581G-01ILFTObsoleteN/AIn StockTSSOP16#Reel12500#0Yese3 Sn-40 to 85°C
581G-01LFObsoleteN/AIn StockTSSOP16#Tube1096#Yese3 Sn0 to 70°C
581G-01LFTObsoleteN/AOut of StockTSSOP16#Reel12500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?