Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Supports PCI Express®TM HCSL Outputs 0.7V current mode differential pair
  • Supports LVDS output Levels
  • Packaged in 8-pin SOIC
  • RoHS 5 (green) or RoHS 6 (green and lead-free) compliant packaging
  • Operating voltage of 3.3V
  • Low power consumption
  • Input frequency of 25MHz
  • Short-term jitter 100ps (peak-to-peak)
  • Output Enable via pin selection
  • Industrial temperature range available
  • For PCIe Gen2 applications, see the 5V41064
  • For PCIe Gen3 applications, see the 5V41234

Description

The 557-01 is a clock chip designed for use in PCI Express® cards as a clock source. It provides a pair of differential outputs at 100MHz in a small 8-pin SOIC package. Using Renesas' patented Phase-Locked Loop (PLL) techniques, the device takes a 25MHz crystal input and produces HCSL (Host Clock Signal Level) differential outputs at 100MHz clock frequency. LVDS signal levels can also be supported via an alternative termination scheme.

Parameters

AttributesValue
Diff. Outputs1
App Jitter CompliancePCIe Gen1
Outputs (#)1
Output TypeHCSL
Output Freq Range (MHz)100 - 100
Input Freq (MHz)25 - 25
Inputs (#)1
Input TypeCrystal, LVCMOS
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)3.3
Product CategoryPCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC4.9 x 3.9 x 1.581.27

Applied Filters: