Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
Low Skew 1 to 4 Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:TSSOP
Pkg. Code:PGG8
Lead Count (#):8
Pkg. Dimensions (mm):3.1 x 4.4 x 1.0
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)2500
Pitch (mm)0.65
Pkg. Dimensions (mm)3.1 x 4.4 x 1.0
Reel Size (in)13
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)-40 to 85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationCHINA, TAIWAN
Length (mm)3.1
MOQ2500
Pkg. TypeTSSOP
Price (USD)$1.4726
Product CategoryClock Buffers & Drivers
Tape & ReelYes
Thickness (mm)1
Width (mm)4.4

Description

The 551S is a low cost, high-speed single input to four output LVCMOS clock buffer that offers a best-in-class additive phase jitter of sub 50fs.