Skip to main content
Renesas Electronics Corporation
Alternative(s) Available
551S - Low Skew 1 to 4 Clock Buffer
  • Notes:Improved jitter performance, smaller package, 1.8V to 3.3V supply voltage

Features

  • Low skew (250 ps) outputs
  • Pb-free packaging
  • Low cost clock buffer
  • Packaged in 8-pin SOIC
  • Input/Output clock frequency up to 160 MHz
  • Non-inverting output clock
  • Ideal for networking clocks
  • Operating Voltages of 3.3 and 5.0 V
  • Output Enable mode tri-states outputs
  • Advanced, low power CMOS process
  • Commercial and industrial temperature versions

Description

The 551 is a low cost, high-speed single input to four output clock buffer. Part of Renesas' ClockBlocksTM family, this is our lowest cost, small clock buffer. See the 552-02B for monolithic dual version of the 551 in a 20 pin QSOP. IDT makes many non-PLL and PLL based low skew output devices as well as Zero Delay Buffers to synchronize clocks. Contact Renesas for all of your clocking needs.

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
551MILFNRNDN/AIn StockSOIC1ku | $1.058#Tube1097#Yese3 Sn-40 to 85°CTAIWANSINGAPORE
551MILFTNRNDN/AIn StockSOIC1ku | $1.058#Reel13000#0Yese3 Sn-40 to 85°CTAIWANSINGAPORE
551MLFNRNDN/AIn StockSOIC1ku | $0.88#Tube1097#Yese3 Sn0 to 70°CTAIWANSINGAPORE
551MLFTNRNDN/AIn StockSOIC1ku | $0.88#Reel13000#0Yese3 Sn0 to 70°CTAIWANSINGAPORE
551MLNObsoleteN/AOut of StockSOIC8#Tube1097#Yese3 Sn0 to 70°C
551MLNTObsoleteN/AOut of StockSOIC8#Reel13000#0Yese3 Sn0 to 70°C

Support Communities

  1. missing information SLG88103

    The OPAMP SLG88103/4 does not contain all the information that is required.Unfortunately, I am missing information on the PDx pins in the datasheet:- Absolute maximum ratings for the PDx pins?- Are there ESD protection diodes on the PDx pins?- Input logic high (min, typ, max)?- Input logic ...

    Jul 9, 2025
  2. RL78 F12 Safety functions

    Hi, i justhave a couple of quick questions regarding the safety functions of F12. high speed CRC : in the hardware manual for F12, it is mentioned that the last 4 Bytes of the code flash is dedicated to keeping the results of the high-speed CRC check but that value ...

    Jun 28, 2015
  3. Is RZ right for my project? Could I build a simple evaluation board like this?

    Hi, I'm seriously considering making the leap from Teensy 3.1 (super easy, Arduino-compatible board) to a Renesas RZ in order to drastically improve the performance for a project I'm building - basically a digital synthesizer, which I intend to eventually manufacture in small quantities. Key things I ...

    Jun 29, 2015
View All Results from Support Communities (99)

Knowledge Base

  1. Runtime Java Exceptions in SSP

    ... plugins/org.eclipse.equinox.launcher_1.4.0.v20161219-1356.jar --launcher.library plugins/org.eclipse.equinox.launcher.win32.win32.x86_1.1.551.v20171108-1834 --launcher.defaultAction openFile -vm features/com.renesas.jre.win32.win32.x86_1.8.0.181/jre/bin -vmargs -Declipse ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?