Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
1 to 4 Clock Buffer

Package Information

CAD Model:View CAD Model
Pkg. Type:SOIC
Pkg. Code:DCG8
Lead Count (#):8
Pkg. Dimensions (mm):4.9 x 3.9 x 1.5
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)97
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
Country of AssemblyTAIWAN
Country of Wafer FabricationSINGAPORE
Core Voltage (V)3.3V, 5V
FunctionBuffer
Input Freq (MHz)160
Input TypeLVCMOS
Inputs (#)1
Length (mm)4.9
MOQ485
Output Banks (#)1
Output Freq Range (MHz)160
Output Skew (ps)250
Output TypeLVCMOS
Output Voltage (V)3.3V, 5V
Outputs (#)4
Package Area (mm²)19.1
Pitch (mm)1.27
Pkg. Dimensions (mm)4.9 x 3.9 x 1.5
Pkg. TypeSOIC
Price (USD)$1.26675
Product CategoryClock Buffers & Drivers
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Thickness (mm)1.5
Width (mm)3.9

Description

The 551 is a low cost, high-speed single input to four output clock buffer. Part of Renesas' ClockBlocksTM family, this is our lowest cost, small clock buffer. See the 552-02B for monolithic dual version of the 551 in a 20 pin QSOP. IDT makes many non-PLL and PLL based low skew output devices as well as Zero Delay Buffers to synchronize clocks. Contact Renesas for all of your clocking needs.