Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to SalesClocks@sitime.com. Full transition to SiTime is expected by late 2026.

Features

  • Packaged in 16-pin TSSOP
  • Available in Pb (lead) free package
  • Ideal for telecom/datacom chips
  • Replaces oscillators
  • 3.3 V or 5 V operation
  • Uses a crystal or clock input
  • Produces 24.704, 37.056, 32.768, or 49.152 MHz
  • Includes Power-down features
  • Advanced, low-power, sub-micron CMOS process
  • See also the MK2049-34 for generating
  • Industrial temperature range available

Description

The 548-05 is a low-cost, low-jitter, high-performance clock synthesizer designed to produce x16 and x24 clocks from T1 and E1 frequencies. Using Renesas’ patented analog/digital Phase-Locked Loop (PLL) techniques, the device uses a crystal or clock input to synthesize popular communications frequencies. Power down modes allow the chip to turn off completely, or the PLL and clock output to be turned off separately.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
548G-05LFObsoleteN/AOut of StockTSSOP16#Tube1096#Yese3 Sn0 to 70°C
548G-05LFTObsoleteN/AOut of StockTSSOP16#Reel12500#0Yese3 Sn0 to 70°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?