Skip to main content
Renesas Electronics Corporation

Features

  • Packaged as 8 pin SOIC or die
  • Available in Pb (lead) free package
  • Upgrade of popular IDT 502 with:
  • - changed multiplier table
    - higher operating frequencies
    Zero ppm multiplication error
  • Easy to cascade with other 5xx series
  • Input crystal frequency of 5 - 27 MHz
  • Input clock frequency of 2 - 50 MHz
  • Output clock frequencies up to 200 MHz
  • Compatible with all popular CPUs
  • Duty cycle of 45/55 up to 200 MHz
  • Mask option for 9 selectable frequencies
  • Operating voltages of 3.0 to 5.5 V
  • Industrial temperature version available
  • Advanced, low power CMOS process

Description

The IDT512 is the most cost effective way to generate a high quality, high frequency clock output and a reference clock from a lower frequency crystal or clock input, and is designed to replace crystal oscillators in most electronic systems. Using Phase-Locked-Loop (PLL) techniques, the device uses a standard fundamental mode, inexpensive crystal to produce output clocks up to 200 MHz. With a reference output, this chip plus an inexpensive crystal can replace two oscillators.

Applied Filters: